DB404-B
1-port omni exposed dipole antenna, 450–470 MHz, 360° HPBW, fixed electrical tilt
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Silver |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 1524 mm | 60 in |
Net Weight, without mounting kit | 6.4 kg | 14.11 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 450 – 470 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 450–470 |
Gain, dBi | 5.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 27 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 250 |
Mechanical Specifications
Wind Speed, maximum | 161 km/h (100 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Silver |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 1524 mm | 60 in |
Net Weight, without mounting kit | 6.4 kg | 14.11 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 450 – 470 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 450–470 |
Gain, dBi | 5.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 27 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 250 |
Mechanical Specifications
Wind Speed, maximum | 161 km/h (100 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse