DB408-B
1-port omni exposed dipole antenna, 450–470 MHz, 360° HPBW, fixed electrical tilt
Features and Benefits
- Broad response
- Moisture resistant
- Rugged, reliable design
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Silver |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 2870.2 mm | 113 in |
Net Weight, without mounting kit | 7.7 kg | 16.976 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 450 – 470 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 450–470 |
Gain, dBi | 8.7 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 14 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 250 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 338.1 N @ 100 mph (76.0 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Silver |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 2870.2 mm | 113 in |
Net Weight, without mounting kit | 7.7 kg | 16.976 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 450 – 470 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 450–470 |
Gain, dBi | 8.7 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 14 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 250 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 338.1 N @ 100 mph (76.0 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse