DB499-K
1-port sector (yagi) antenna, 890–960 MHz, 60° HPBW, fixed electrical tilt. Mounting pipe diameter, max. 3".
Features and Benefits
- Rugged, durable design
- Enclosed driven element protects against icing, water penetration, and corrosion
- Unique mounts allow vertical or horizontal polarization
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Silver |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Width | 137.2 mm | 5.402 in |
Depth | 25.4 mm | 1 in |
Length | 762 mm | 30 in |
Net Weight, without mounting kit | 2.3 kg | 5.071 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 890 – 960 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 890–960 |
Gain, dBi | 12.1 |
Beamwidth, Horizontal, degrees | 60 |
Beamwidth, Vertical, degrees | 30 |
Beam Tilt, degrees | 0 |
Front-to-Back Ratio at 180°, dB | 15 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 150 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 53.4 N @ 100 mph (12.0 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Included | V-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Silver |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Width | 137.2 mm | 5.402 in |
Depth | 25.4 mm | 1 in |
Length | 762 mm | 30 in |
Net Weight, without mounting kit | 2.3 kg | 5.071 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 890 – 960 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 890–960 |
Gain, dBi | 12.1 |
Beamwidth, Horizontal, degrees | 60 |
Beamwidth, Vertical, degrees | 30 |
Beam Tilt, degrees | 0 |
Front-to-Back Ratio at 180°, dB | 15 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 150 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 53.4 N @ 100 mph (12.0 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Included | V-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse