DB586-Y
1-port omni antenna, 890–960 MHz, 360° HPBW, fixed electrical tilt, fits on 38–60 mm (1-1/2 to 2 3/8 in) OD pipe
Features and Benefits
- Light weight, low profile omnidirectional antenna ideal for low to moderate gain applications
- Integral dual purpose mount allows top or side mounting
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Horizon blue |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 1498.6 mm | 59 in |
Net Weight, without mounting kit | 3.6 kg | 7.937 lb |
Outer Diameter | 38.1 mm | 1.5 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 890 – 960 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 890–960 |
Gain, dBi | 8.1 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 18 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 5th Order, 2 x 20 W, dBc | -153 |
Input Power per Port, maximum, watts | 400 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 89.4 N @ 100 mph (20.1 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Included | V-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Horizon blue |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 1498.6 mm | 59 in |
Net Weight, without mounting kit | 3.6 kg | 7.937 lb |
Outer Diameter | 38.1 mm | 1.5 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 890 – 960 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 890–960 |
Gain, dBi | 8.1 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 18 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 5th Order, 2 x 20 W, dBc | -153 |
Input Power per Port, maximum, watts | 400 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 89.4 N @ 100 mph (20.1 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Included | V-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse