DB630-C
1-port omni antenna, 450–482 MHz, 360° HPBW, fixed electrical tilt
Features and Benefits
- Omnidirectional antenna
- Rugged, durable design, heavy duty radome for minimum tip deflection
- Invert mountable
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Horizon blue |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 965.2 mm | 38 in |
Net Weight, without mounting kit | 2.7 kg | 5.952 lb |
Outer Diameter | 50.8 mm | 2 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 450 – 482 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 450–482 |
Gain, dBi | 2.1 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 80 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 500 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 60.5 N @ 100 mph (13.6 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Horizon blue |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 965.2 mm | 38 in |
Net Weight, without mounting kit | 2.7 kg | 5.952 lb |
Outer Diameter | 50.8 mm | 2 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 450 – 482 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 450–482 |
Gain, dBi | 2.1 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 80 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 500 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 60.5 N @ 100 mph (13.6 lbf @ 100 mph) |
Wind Speed, maximum | 201 km/h (125 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse