DB654DG65A-C
2-port sector antenna, 2x 410–512 MHz, 65° HPBW, fixed electrical tilt
Features and Benefits
- Air dielectric feed system with no screws, rivets, solder, or welding in dipole feed point
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 483 mm | 19.016 in |
Depth | 229 mm | 9.016 in |
Length | 1981 mm | 77.992 in |
Net Weight, without mounting kit | 19 kg | 41.888 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 410 – 512 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 410–512 |
Gain, dBi | 15.0 |
Beamwidth, Horizontal, degrees | 65 |
Beamwidth, Vertical, degrees | 17 |
Beam Tilt, degrees | 0 |
USLS, typical, dB | 15 |
Front-to-Back Ratio at 180°, dB | 28 |
Isolation, Cross Polarization, dB | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 |
Input Power per Port, maximum, watts | 600 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,397.6 N @ 150 km/h (314.2 lbf @ 150 km/h) |
Wind Speed, maximum | 201 km/h (125 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 483 mm | 19.016 in |
Depth | 229 mm | 9.016 in |
Length | 1981 mm | 77.992 in |
Net Weight, without mounting kit | 19 kg | 41.888 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 410 – 512 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 410–512 |
Gain, dBi | 15.0 |
Beamwidth, Horizontal, degrees | 65 |
Beamwidth, Vertical, degrees | 17 |
Beam Tilt, degrees | 0 |
USLS, typical, dB | 15 |
Front-to-Back Ratio at 180°, dB | 28 |
Isolation, Cross Polarization, dB | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 |
Input Power per Port, maximum, watts | 600 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,397.6 N @ 150 km/h (314.2 lbf @ 150 km/h) |
Wind Speed, maximum | 201 km/h (125 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse