Warning Icon
This product was discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

DB812KE-XT

1-port omni antenna, 806–869 MHz, 360° HPBW, fixed electrical tilt

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Omnidirectional antenna
  • Rugged, durable design, heavy duty radome for minimum tip deflection
  • Invert mountable

General Specifications

Antenna Type Omni
Band Single band
Color Horizon blue
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Brass
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, low band 1
RF Connector Quantity, total 1

Dimensions

Length 7449 mm | 293.268 in
Net Weight, without mounting kit 32.1 kg | 70.768 lb
Outer Diameter 76 mm | 2.992 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 806 – 869 MHz
Polarization Vertical

Electrical Specifications

Frequency Band, MHz 806–869
Gain, dBi 14.1
Beamwidth, Horizontal, degrees 360
Beamwidth, Vertical, degrees 3
Beam Tilt, degrees 0
VSWR | Return loss, dB 1.5 | 14.0
PIM, 5th Order, 2 x 20 W, dBc -150
Input Power per Port, maximum, watts 500

Mechanical Specifications

Wind Loading @ Velocity, maximum 774.0 N @ 100 mph (174.0 lbf @ 100 mph)
Wind Speed, maximum 241 km/h (150 mph)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Omni
Band Single band
Color Horizon blue
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Brass
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, low band 1
RF Connector Quantity, total 1

Dimensions

Length 7449 mm | 293.268 in
Net Weight, without mounting kit 32.1 kg | 70.768 lb
Outer Diameter 76 mm | 2.992 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 806 – 869 MHz
Polarization Vertical

Electrical Specifications

Frequency Band, MHz 806–869
Gain, dBi 14.1
Beamwidth, Horizontal, degrees 360
Beamwidth, Vertical, degrees 3
Beam Tilt, degrees 0
VSWR | Return loss, dB 1.5 | 14.0
PIM, 5th Order, 2 x 20 W, dBc -150
Input Power per Port, maximum, watts 500

Mechanical Specifications

Wind Loading @ Velocity, maximum 774.0 N @ 100 mph (174.0 lbf @ 100 mph)
Wind Speed, maximum 241 km/h (150 mph)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification