Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DB992HG28N-B

1-port small cell antenna, 1710–2490 MHz, 30° HPBW, fixed electrical tilt

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High gain array ideal for point-to-point and repeater applications
  • Unique mounts allow vertical or horizontal polarization

General Specifications

Antenna Type Small Cell
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ABS, UV resistant
Radiator Material Aluminum
RF Connector Interface N Female
RF Connector Location Bottom
RF Connector Quantity, high band 1
RF Connector Quantity, total 1

Dimensions

Width 311 mm | 12.244 in
Depth 124 mm | 4.882 in
Length 311 mm | 12.244 in
Net Weight, without mounting kit 1.3 kg | 2.866 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2490 MHz
Polarization Horizontal | Vertical | Vertical

Electrical Specifications

Frequency Band, MHz 1710–2170 2170–2490
Gain, dBi 16.0 16.0
Beamwidth, Horizontal, degrees 28 28
Beamwidth, Vertical, degrees 30 30
Beam Tilt, degrees 0 0
USLS, typical, dB 15 15
Front-to-Back Ratio at 180°, dB 30 30
VSWR | Return loss, dB 1.4 | 15.6 1.9 | 10.1
PIM, 3rd Order, 2 x 10 W, dBc -150.000000 -150.000000
Input Power per Port, maximum, watts 100 100

Mechanical Specifications

Wind Loading @ Velocity, maximum 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h)
Wind Speed, maximum 201 km/h (125 mph)

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Small Cell
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ABS, UV resistant
Radiator Material Aluminum
RF Connector Interface N Female
RF Connector Location Bottom
RF Connector Quantity, high band 1
RF Connector Quantity, total 1

Dimensions

Width 311 mm | 12.244 in
Depth 124 mm | 4.882 in
Length 311 mm | 12.244 in
Net Weight, without mounting kit 1.3 kg | 2.866 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2490 MHz
Polarization Horizontal | Vertical | Vertical

Electrical Specifications

Frequency Band, MHz 1710–2170 2170–2490
Gain, dBi 16.0 16.0
Beamwidth, Horizontal, degrees 28 28
Beamwidth, Vertical, degrees 30 30
Beam Tilt, degrees 0 0
USLS, typical, dB 15 15
Front-to-Back Ratio at 180°, dB 30 30
VSWR | Return loss, dB 1.4 | 15.6 1.9 | 10.1
PIM, 3rd Order, 2 x 10 W, dBc -150.000000 -150.000000
Input Power per Port, maximum, watts 100 100

Mechanical Specifications

Wind Loading @ Velocity, maximum 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h)
Wind Speed, maximum 201 km/h (125 mph)

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification