Warning Icon
This product was discontinued on: March 31, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • RR-65B-R2
    4-port sector antenna, 4x 694–960 MHz, 65° HPBW, 2x RET

DD-65B-R2

4-port sector antenna, 4x 790–960 MHz, 65° HPBW, 2x RET

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Two DualPol® arrays in compact size with integrated RET capability
  • Each DualPol® array can be independently adjusted for greater flexibility
  • Engineered to support 4xMIMO applications & 4-way recieve diversity for optimum coverage

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, low band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Interface AISG1 8-pin DIN Female | AISG1 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, without mounting kit 28 kg | 61.729 lb

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 790 – 960 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 790–862 814–894 870–960
Gain, dBi 16.5 16.6 16.8
Beamwidth, Horizontal, degrees 69 67 66
Beamwidth, Vertical, degrees 10 9.6 9.1
Beam Tilt, degrees 0–10 0–10 0–10
USLS (First Lobe), dB 18 20 21
Front-to-Back Ratio at 180°, dB 30 32 30
Isolation, Cross Polarization, dB 30 30 30
Isolation, Inter-band, dB 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 608 mm | 23.937 in
Depth, packed 352 mm | 13.858 in
Length, packed 2282 mm | 89.843 in
Weight, gross 43 kg | 94.799 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, low band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Interface AISG1 8-pin DIN Female | AISG1 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, without mounting kit 28 kg | 61.729 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 790 – 960 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 790–862 814–894 870–960
Gain, dBi 16.5 16.6 16.8
Beamwidth, Horizontal, degrees 69 67 66
Beamwidth, Vertical, degrees 10 9.6 9.1
Beam Tilt, degrees 0–10 0–10 0–10
USLS (First Lobe), dB 18 20 21
Front-to-Back Ratio at 180°, dB 30 32 30
Isolation, Cross Polarization, dB 30 30 30
Isolation, Inter-band, dB 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 608 mm | 23.937 in
Depth, packed 352 mm | 13.858 in
Length, packed 2282 mm | 89.843 in
Weight, gross 43 kg | 94.799 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification