EEGGV4Q4Q465DR10
32-port sector antenna, 4 x 694-862 MHz (R1,R3), 4 x 880-960 MHz (R2,R4), and 8 x 1695-2690 MHz (Y1-Y4) 65° HPBW, 16 x 2300-3800 MHz (P1,P2), 90° HPBW, 10 x RET
Features and Benefits
- Two broadband beamforming arrays for 2300-2690 MHz or 3300-3800 MHz, each with a calibration port
- Design for site sharing for both FDD and TDD applications
- New aerodynamic endcaps for wind load optimization
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 32 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (4) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 74.3 kg | 163.803 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,600 W @ 50 °C |
Electrical Specifications
R1,R3 | R2,R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
RF Port | 1,2,5,6 | 3,4,7,8 | 9-16 | 9-16 | 9-16 | 17-32 | 17-32 |
Gain at Mid Tilt, dBi | 15.2 | 15.4 | 16.3 | 17.6 | 17.9 | 14.7 | 15.8 |
Beamwidth, Horizontal, degrees | 62 | 60 | 71 | 62 | 58 | 92 | 69 |
Beamwidth, Vertical, degrees | 8.8 | 7.6 | 6.3 | 5.6 | 4.8 | 5.9 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 18 | 18 | 21 | 11 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 33 | 32 | 32 | 28 | 29 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 27 | 27 | 20 | 21 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||
Isolation, Cross Polarization, dB | 28 | 28 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -130 | -130 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.5 | 17.1 | |||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 114 | 112 | |||||
Beamwidth, Vertical, degrees | 5.9 | 5.5 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | |||||
USLS (First Lobe), dB | 12 | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 21.3 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 126 | 121 | |||||
Beamwidth, Vertical at 3 dB, degrees | 5.9 | 5.5 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | |||||
USLS (First Lobe), dB | 12 | 15 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.2 | 21.4 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 18 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | 29 | |||||
Steered 0° Horizontal Sidelobe, dB | 12 | 10 | |||||
Steered 30° Gain, dBi | 19.4 | 19.5 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 21 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.2 | ||||||
Beamwidth, Horizontal, degrees | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||
Horizontal Sidelobe, dB | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 95.8 kg | 211.203 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 32 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (4) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 74.3 kg | 163.803 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,600 W @ 50 °C |
Electrical Specifications
R1,R3 | R2,R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
RF Port | 1,2,5,6 | 3,4,7,8 | 9-16 | 9-16 | 9-16 | 17-32 | 17-32 |
Gain at Mid Tilt, dBi | 15.2 | 15.4 | 16.3 | 17.6 | 17.9 | 14.7 | 15.8 |
Beamwidth, Horizontal, degrees | 62 | 60 | 71 | 62 | 58 | 92 | 69 |
Beamwidth, Vertical, degrees | 8.8 | 7.6 | 6.3 | 5.6 | 4.8 | 5.9 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 18 | 18 | 21 | 11 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 33 | 32 | 32 | 28 | 29 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 27 | 27 | 20 | 21 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||
Isolation, Cross Polarization, dB | 28 | 28 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -130 | -130 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.5 | 17.1 | |||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 114 | 112 | |||||
Beamwidth, Vertical, degrees | 5.9 | 5.5 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | |||||
USLS (First Lobe), dB | 12 | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 21.3 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 126 | 121 | |||||
Beamwidth, Vertical at 3 dB, degrees | 5.9 | 5.5 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | |||||
USLS (First Lobe), dB | 12 | 15 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.2 | 21.4 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 18 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | 29 | |||||
Steered 0° Horizontal Sidelobe, dB | 12 | 10 | |||||
Steered 30° Gain, dBi | 19.4 | 19.5 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 21 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.2 | ||||||
Beamwidth, Horizontal, degrees | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||
Horizontal Sidelobe, dB | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 95.8 kg | 211.203 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse