EGR-65D-R3N43
6-port sector antenna, 2x 694-862, 2x 880-960, 2x 694-960, 65° HPBW, 3 x RET
Features and Benefits
- Retractable tilt indicator rods
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, without mounting kit | 45.5 kg | 100.310 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
R1 | R2 | R3 | |
Frequency Band, MHz | 694–862 | 880–960 | 694–960 |
Gain, dBi | 15.8 | 16.3 | 16.7 |
Beamwidth, Horizontal, degrees | 59 | 53 | 57 |
Beamwidth, Vertical, degrees | 7.3 | 6.2 | 6.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 25 | 27 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 65.7 kg | 144.844 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, without mounting kit | 45.5 kg | 100.310 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
R1 | R2 | R3 | |
Frequency Band, MHz | 694–862 | 880–960 | 694–960 |
Gain, dBi | 15.8 | 16.3 | 16.7 |
Beamwidth, Horizontal, degrees | 59 | 53 | 57 |
Beamwidth, Vertical, degrees | 7.3 | 6.2 | 6.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 25 | 27 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 65.7 kg | 144.844 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse