EGRV4Q4-65D-R8
22-port sector antenna, 2 x 694-862 MHz (R1), 2 x 880-960 MHz (R2), 2 x 694-960 MHz (R3), and 8 x 1695-2690 MHz (Y1-Y4) 65° HPBW, 8 x 2300-3800 MHz (P1), 90° HPBW, 8 x RET
Specifications
Features and Benefits
- Includes 1x 4-Column Array for 2300-3800MHz and calibration port. Column spacing optimized to support Soft Split Beamforming
- Q4 array uses M-LOC cluster connectors
- Eight internal RETs control the antenna arrays
- New aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 22 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (3) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 60.6 kg | 133.600 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 16.0 | 16.4 | 16.3 | 16.0 | 17.2 | 17.8 | 15.9 | 16.6 |
Beamwidth, Horizontal, degrees | 68 | 63 | 66 | 69 | 63 | 59 | 85 | 63 |
Beamwidth, Vertical, degrees | 8.6 | 7.4 | 8.1 | 7.3 | 6.5 | 5.4 | 6 | 5.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 16 | 16 | 16 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 31 | 31 | 31 | 31 | 30 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 200 | 200 | 150 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 18.2 | 17.1 | ||||||
Beamwidth, Horizontal, degrees | 25 | 75 | ||||||
Beamwidth, Vertical, degrees | 5.8 | 5.1 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 23 | ||||||
USLS (First Lobe), dB | 15 | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 20.5 | 21.9 | ||||||
Beamwidth, Horizontal at 10 dB, degrees | 125 | 120 | ||||||
Beamwidth, Vertical at 3 dB, degrees | 5.9 | 5.1 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | ||||||
USLS (First Lobe), dB | 15 | 15 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Steered 0° Gain, dBi | 20.5 | 21.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 18 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | ||||||
Steered 30° Gain, dBi | 20.0 | 19.8 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 22 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 19.8 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | |||||||
Horizontal Sidelobe, dB | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 650.0 N @ 150 km/h (146.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2874 mm | 113.150 in |
Weight, gross | 82.2 kg | 181.220 lb |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 22 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (3) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 60.6 kg | 133.600 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 16.0 | 16.4 | 16.3 | 16.0 | 17.2 | 17.8 | 15.9 | 16.6 |
Beamwidth, Horizontal, degrees | 68 | 63 | 66 | 69 | 63 | 59 | 85 | 63 |
Beamwidth, Vertical, degrees | 8.6 | 7.4 | 8.1 | 7.3 | 6.5 | 5.4 | 6 | 5.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 16 | 16 | 16 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 31 | 31 | 31 | 31 | 30 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 200 | 200 | 150 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 18.2 | 17.1 | ||||||
Beamwidth, Horizontal, degrees | 25 | 75 | ||||||
Beamwidth, Vertical, degrees | 5.8 | 5.1 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 23 | ||||||
USLS (First Lobe), dB | 15 | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 20.5 | 21.9 | ||||||
Beamwidth, Horizontal at 10 dB, degrees | 125 | 120 | ||||||
Beamwidth, Vertical at 3 dB, degrees | 5.9 | 5.1 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | ||||||
USLS (First Lobe), dB | 15 | 15 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Steered 0° Gain, dBi | 20.5 | 21.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 18 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | ||||||
Steered 30° Gain, dBi | 20.0 | 19.8 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 22 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–1920 | 1920–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 19.8 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | |||||||
Horizontal Sidelobe, dB | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 650.0 N @ 150 km/h (146.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2874 mm | 113.150 in |
Weight, gross | 82.2 kg | 181.220 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse