EGRZZH4T4VV-65D-R8
30-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y4&Y6), 8x 1695-1880 (B1-B4), 8x 2300-2690 (Y1/Y3/Y5/Y7) & 4x 1695-2690 (Y2&Y8) MHz, 65° HPBW, 8x RET.
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 30 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 9 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 68.7 kg | 151.457 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 1880 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1/R3 | R2/R3 | B1-B4 | Y1/Y3/Y5/Y7 | Y1/Y3/Y5/Y7 | Y2/Y4/Y6/Y8 | Y2/Y4/Y6/Y8 | Y4/Y6 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 | 1427–1518 |
Gain, dBi | 15.8 | 16.0 | 15.4 | 17.2 | 17.4 | 16.9 | 17.6 | 14.8 |
Beamwidth, Horizontal, degrees | 68 | 65 | 69 | 58 | 57 | 62 | 55 | 71 |
Beamwidth, Vertical, degrees | 8.6 | 7.4 | 7.3 | 5.8 | 5.3 | 7.1 | 5.4 | 9.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 18 | 17 | 18 | 17 | 22 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 27 | 31 | 31 | 29 | 34 | 31 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 150 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 | 1427–1518 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.5 | 14.9 | 16.7 | 16.9 | 16.1 | 17.2 | 14.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.7 | ±0.6 | ±0.5 | ±0.8 | ±1.1 | ±0.6 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.1 8 ° | 15.314 ° | 15.0 | 2 ° | 15.4 8 ° | 15.714 ° | 15.2 | 2 ° | 14.9 7 ° | 15.112 ° | 14.5 | 2 ° | 16.4 7 ° | 16.812 ° | 16.8 | 2 ° | 16.4 7 ° | 17.012 ° | 16.8 | 2 ° | 15.8 7 ° | 16.212 ° | 16.0 | 2 ° | 16.7 7 ° | 17.412 ° | 17.2 | 2 ° | 14.4 7 ° | 14.612 ° | 14.5 |
Beamwidth, Horizontal Tolerance, degrees | ±7.5 | ±4.9 | ±5.9 | ±4.5 | ±5.9 | ±8.9 | ±4.4 | ±7.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.4 | ±0.7 | ±0.3 | ±0.2 | ±1 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 14 | 13 | 13 | 16 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 24 | 23 | 26 | 26 | 26 |
CPR at Boresight, dB | 19 | 17 | 18 | 17 | 18 | 19 | 21 | 17 |
CPR at Sector, dB | 9 | 12 | 8 | 6 | 4 | 6 | 3 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 89.7 kg | 197.754 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 30 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 9 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 68.7 kg | 151.457 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 1880 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1/R3 | R2/R3 | B1-B4 | Y1/Y3/Y5/Y7 | Y1/Y3/Y5/Y7 | Y2/Y4/Y6/Y8 | Y2/Y4/Y6/Y8 | Y4/Y6 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 | 1427–1518 |
Gain, dBi | 15.8 | 16.0 | 15.4 | 17.2 | 17.4 | 16.9 | 17.6 | 14.8 |
Beamwidth, Horizontal, degrees | 68 | 65 | 69 | 58 | 57 | 62 | 55 | 71 |
Beamwidth, Vertical, degrees | 8.6 | 7.4 | 7.3 | 5.8 | 5.3 | 7.1 | 5.4 | 9.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 18 | 17 | 18 | 17 | 22 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 27 | 31 | 31 | 29 | 34 | 31 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 150 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 | 1427–1518 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.5 | 14.9 | 16.7 | 16.9 | 16.1 | 17.2 | 14.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.7 | ±0.6 | ±0.5 | ±0.8 | ±1.1 | ±0.6 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.1; 8 ° | 15.3;14 ° | 15.0 | 2 ° | 15.4; 8 ° | 15.7;14 ° | 15.2 | 2 ° | 14.9; 7 ° | 15.1;12 ° | 14.5 | 2 ° | 16.4; 7 ° | 16.8;12 ° | 16.8 | 2 ° | 16.4; 7 ° | 17.0;12 ° | 16.8 | 2 ° | 15.8; 7 ° | 16.2;12 ° | 16.0 | 2 ° | 16.7; 7 ° | 17.4;12 ° | 17.2 | 2 ° | 14.4; 7 ° | 14.6;12 ° | 14.5 |
Beamwidth, Horizontal Tolerance, degrees | ±7.5 | ±4.9 | ±5.9 | ±4.5 | ±5.9 | ±8.9 | ±4.4 | ±7.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.4 | ±0.7 | ±0.3 | ±0.2 | ±1 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 14 | 13 | 13 | 16 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 24 | 23 | 26 | 26 | 26 |
CPR at Boresight, dB | 19 | 17 | 18 | 17 | 18 | 19 | 21 | 17 |
CPR at Sector, dB | 9 | 12 | 8 | 6 | 4 | 6 | 3 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 89.7 kg | 197.754 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse