EGRZZHHTT-65A-R8
18-port sector antenna, 2x 694–862, 2x 880-960, 2x 694–960, 4x 1427–2690, 4x 1695-2180 and 4x 2490-2690 MHz, 65° HPBW, 8x RET
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) | Mid band (5) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1600 mm | 62.992 in |
Net Weight, antenna only | 40.4 kg | 89.067 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | R2 | R3 | R3 | R3 | B1,B2 | B1,B2 | Y1,Y4 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | |
Frequency Band, MHz | 698–806 | 790–862 | 880–960 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 3,4 | 5,6 | 5,6 | 5,6 | 7-10 | 7-10 | 11,12,17,18 | 13-16 | 13-16 | 13-16 | 13-16 | 13-16 |
Gain at Mid Tilt, dBi | 13.4 | 13.6 | 13.8 | 13.9 | 14.3 | 14.4 | 16.7 | 17.5 | 17.8 | 15.4 | 16.9 | 17.7 | 18.2 | 18.1 |
Beamwidth, Horizontal, degrees | 71 | 67 | 65 | 71 | 67 | 65 | 69 | 63 | 56 | 73 | 64 | 60 | 58 | 57 |
Beamwidth, Vertical, degrees | 13.5 | 12.7 | 11.7 | 13.8 | 12.7 | 11.6 | 6.1 | 5.6 | 4.6 | 8 | 6.4 | 5.7 | 4.9 | 4.6 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 13 | 16 | 17 | 16 | 16 | 16 | 17 | 17 | 16 | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 28 | 30 | 27 | 28 | 32 | 31 | 31 | 31 | 32 | 32 | 31 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 20 | 19 | 20 | 21 | 26 | 25 | 26 | 24 | 26 | 26 | 26 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 | 250 | 250 | 150 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 544.0 N @ 150 km/h (122.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 723.0 N @ 150 km/h (162.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 374.0 N @ 150 km/h (84.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 1775 mm | 69.882 in |
Weight, gross | 54.2 kg | 119.490 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) | Mid band (5) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1600 mm | 62.992 in |
Net Weight, antenna only | 40.4 kg | 89.067 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | R2 | R3 | R3 | R3 | B1,B2 | B1,B2 | Y1,Y4 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | |
Frequency Band, MHz | 698–806 | 790–862 | 880–960 | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 3,4 | 5,6 | 5,6 | 5,6 | 7-10 | 7-10 | 11,12,17,18 | 13-16 | 13-16 | 13-16 | 13-16 | 13-16 |
Gain at Mid Tilt, dBi | 13.4 | 13.6 | 13.8 | 13.9 | 14.3 | 14.4 | 16.7 | 17.5 | 17.8 | 15.4 | 16.9 | 17.7 | 18.2 | 18.1 |
Beamwidth, Horizontal, degrees | 71 | 67 | 65 | 71 | 67 | 65 | 69 | 63 | 56 | 73 | 64 | 60 | 58 | 57 |
Beamwidth, Vertical, degrees | 13.5 | 12.7 | 11.7 | 13.8 | 12.7 | 11.6 | 6.1 | 5.6 | 4.6 | 8 | 6.4 | 5.7 | 4.9 | 4.6 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 13 | 16 | 17 | 16 | 16 | 16 | 17 | 17 | 16 | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 28 | 30 | 27 | 28 | 32 | 31 | 31 | 31 | 32 | 32 | 31 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 20 | 19 | 20 | 21 | 26 | 25 | 26 | 24 | 26 | 26 | 26 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 | 250 | 250 | 150 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 544.0 N @ 150 km/h (122.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 723.0 N @ 150 km/h (162.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 374.0 N @ 150 km/h (84.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 1775 mm | 69.882 in |
Weight, gross | 54.2 kg | 119.490 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse