EGRZZVVQ4-65B-R8
22-port sector antenna, 2 x 694-862 MHz (R1), 2 x 880-960 MHz (R2), 2 x 694-960 MHz (R3), 4 x 1427-2690 MHz (Y2, Y4) and 4 x 1695-2690 MHz (Y1, Y3) 65° HPBW, and 8 x 2300-3800 MHz (P1), 90° HPBW, 8 x RET
Features and Benefits
- Includes 1x 4-Column Array for 2300-3800MHz and calibration port. Column spacing optimized to support Soft Split Beamforming
- Q4 array uses M-LOC cluster connectors
- Eight internal RETs control the antenna arrays
- New aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 22 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (3) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 50.3 kg | 110.892 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 14.9 | 15.1 | 15.8 | 14.9 | 16.7 | 17.3 | 16.2 | 17.4 | 15.6 | 16.7 |
Beamwidth, Horizontal, degrees | 63 | 61 | 63 | 63 | 55 | 56 | 60 | 55 | 96 | 63 |
Beamwidth, Vertical, degrees | 10.3 | 8.9 | 9.6 | 9.8 | 7.7 | 5.9 | 8.5 | 6.9 | 5.9 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 16 | 17 | 15 | 17 | 13 | 19 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 29 | 32 | 29 | 29 | 31 | 27 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 200 | 200 | 150 | 150 | 150 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 17.7 | 17.5 | ||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||||
Beamwidth, Vertical, degrees | 5.9 | 5.4 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 25 | ||||||||
USLS (First Lobe), dB | 15 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Steered 0° Gain, dBi | 20.6 | 21.8 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 18 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 30 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 12 | ||||||||
Steered 30° Gain, dBi | 20.2 | 19.5 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 23 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 20.0 | |||||||||
Beamwidth, Horizontal, degrees | 31 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 31 | |||||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2279 mm | 89.724 in |
Weight, gross | 64.1 kg | 141.316 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 22 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (3) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 50.3 kg | 110.892 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 14.9 | 15.1 | 15.8 | 14.9 | 16.7 | 17.3 | 16.2 | 17.4 | 15.6 | 16.7 |
Beamwidth, Horizontal, degrees | 63 | 61 | 63 | 63 | 55 | 56 | 60 | 55 | 96 | 63 |
Beamwidth, Vertical, degrees | 10.3 | 8.9 | 9.6 | 9.8 | 7.7 | 5.9 | 8.5 | 6.9 | 5.9 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 16 | 17 | 15 | 17 | 13 | 19 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 29 | 32 | 29 | 29 | 31 | 27 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 200 | 200 | 150 | 150 | 150 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 17.7 | 17.5 | ||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||||
Beamwidth, Vertical, degrees | 5.9 | 5.4 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 25 | ||||||||
USLS (First Lobe), dB | 15 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Steered 0° Gain, dBi | 20.6 | 21.8 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 18 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 30 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 12 | ||||||||
Steered 30° Gain, dBi | 20.2 | 19.5 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 23 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3400–3800 |
Gain, dBi | 20.0 | |||||||||
Beamwidth, Horizontal, degrees | 31 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 31 | |||||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2279 mm | 89.724 in |
Weight, gross | 64.1 kg | 141.316 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse