EGV4-65D-R6
12-port multiband antenna, 2x 694–862, 2x 880–960 and 8x 1695–2690 MHz, 65° horizontal beamwidth, 6x Internal RET. Low band arrays are diplexed at the element level.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt on all arrays
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Low band array is diplexed for independent tilt
- High band antennas are arranged side-by-side for optimum MIMO 4x4/4x2 performance
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 43.5 kg | 95.901 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 17.0 | 17.0 | 17.5 | 18.3 | 18.3 |
Beamwidth, Horizontal, degrees | 66 | 63 | 63 | 63 | 61 | 61 |
Beamwidth, Vertical, degrees | 8 | 6.9 | 7.3 | 6.5 | 5.7 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 15 | 14 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 33 | 35 | 32 | 35 | 36 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.5 | 16.8 | 16.5 | 17.1 | 17.8 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 16.4 7 ° | 16.612 ° | 16.4 | 2 ° | 16.8 7 ° | 16.912 ° | 16.6 | 2 ° | 16.4 7 ° | 16.612 ° | 16.3 | 2 ° | 16.9 7 ° | 17.212 ° | 17.0 | 2 ° | 17.6 7 ° | 17.912 ° | 17.7 | 2 ° | 17.7 7 ° | 17.912 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.9 | ±3.3 | ±2.3 | ±3.2 | ±3.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 13 | 15 | 13 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 24 | 27 | 28 | 28 | 27 |
CPR at Boresight, dB | 20 | 21 | 20 | 21 | 23 | 22 |
CPR at Sector, dB | 10 | 11 | 10 | 11 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 60 kg | 132.277 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 43.5 kg | 95.901 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 17.0 | 17.0 | 17.5 | 18.3 | 18.3 |
Beamwidth, Horizontal, degrees | 66 | 63 | 63 | 63 | 61 | 61 |
Beamwidth, Vertical, degrees | 8 | 6.9 | 7.3 | 6.5 | 5.7 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 15 | 14 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 33 | 35 | 32 | 35 | 36 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.5 | 16.8 | 16.5 | 17.1 | 17.8 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 16.4; 7 ° | 16.6;12 ° | 16.4 | 2 ° | 16.8; 7 ° | 16.9;12 ° | 16.6 | 2 ° | 16.4; 7 ° | 16.6;12 ° | 16.3 | 2 ° | 16.9; 7 ° | 17.2;12 ° | 17.0 | 2 ° | 17.6; 7 ° | 17.9;12 ° | 17.7 | 2 ° | 17.7; 7 ° | 17.9;12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.9 | ±3.3 | ±2.3 | ±3.2 | ±3.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 13 | 15 | 13 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 24 | 27 | 28 | 28 | 27 |
CPR at Boresight, dB | 20 | 21 | 20 | 21 | 23 | 22 |
CPR at Sector, dB | 10 | 11 | 10 | 11 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 60 kg | 132.277 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse