EGVV65B-FL-C3-4XR
8-port sector antenna, 2x 694–862, 2x 880–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET. Low band arrays are diplexed at the element level.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1850 mm | 72.835 in |
Net Weight, without mounting kit | 30.5 kg | 67.241 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.2 | 15.5 | 18.2 | 18.9 | 18.8 | 18.8 |
Beamwidth, Horizontal, degrees | 67 | 62 | 60 | 61 | 60 | 59 |
Beamwidth, Vertical, degrees | 11.8 | 9.8 | 5.6 | 5 | 4.4 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 19 | 19 | 20 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 31 | 36 | 36 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 306.0 N @ 150 km/h (68.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 258.0 N @ 150 km/h (58.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 647.0 N @ 150 km/h (145.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 324.0 N @ 150 km/h (72.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2000 mm | 78.74 in |
Weight, gross | 44 kg | 97.003 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1850 mm | 72.835 in |
Net Weight, without mounting kit | 30.5 kg | 67.241 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.2 | 15.5 | 18.2 | 18.9 | 18.8 | 18.8 |
Beamwidth, Horizontal, degrees | 67 | 62 | 60 | 61 | 60 | 59 |
Beamwidth, Vertical, degrees | 11.8 | 9.8 | 5.6 | 5 | 4.4 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 19 | 19 | 20 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 31 | 36 | 36 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 306.0 N @ 150 km/h (68.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 258.0 N @ 150 km/h (58.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 647.0 N @ 150 km/h (145.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 324.0 N @ 150 km/h (72.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2000 mm | 78.74 in |
Weight, gross | 44 kg | 97.003 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse