EGYHHTT-65A-R6
14-port, 1.5m, multiband antenna, RF port assignments are as follows: R1 = 694–862, R2 = 880–960, G1 = 1427-1518, B1 & B2 = 1695–2180 and Y1 & Y2 = 2490-2690 MHz, 65° HPBW, 6x RET. Y1 & Y2 share a common RET
Features and Benefits
- Electrical tilt settings applicable to RF Ports R1, R2, G1, B1 & B2 can be set independently (See Array Layout and RET Table below)
- A common electrical tilt setting is shared by RF Ports Y1 & Y2
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 28.8 kg | 63.493 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 239.0 N @ 150 km/h (53.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 201.0 N @ 150 km/h (45.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 507.0 N @ 150 km/h (114.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 38.2 kg | 84.216 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 28.8 kg | 63.493 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 239.0 N @ 150 km/h (53.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 201.0 N @ 150 km/h (45.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 507.0 N @ 150 km/h (114.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 38.2 kg | 84.216 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse