EGZHHTTS4-65B-R7
22-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 1427-2690 (Y2), 4x 1695-2180 (B1-B2), 4x 2490-2690 (Y1 & Y3) MHz, 65° 8x 3300-3800 (P1) HPBW, 7X RET. Y1 & Y3 share common RET.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Retractable tilt indicator rods
- Two cluster connectors for the S4 beam-forming array, including eight RF ports plus one calibration port
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 18 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 22 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 42 kg | 92.594 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | B1-B2 | Y1&Y3 | Y2 | Y2 | Y2 | P1 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 14.7 | 15.0 | 16.5 | 16.7 | 14.6 | 16.3 | 17.0 | 15.1 |
Beamwidth, Horizontal, degrees | 65 | 64 | 66 | 60 | 70 | 63 | 56 | 91 |
Beamwidth, Vertical, degrees | 10.5 | 8.9 | 7.1 | 5.6 | 9.3 | 7.5 | 5.8 | 7.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 22 | 21 | 18 | 19 | 16 | 21 | 15 |
Front-to-Back Ratio at 180°, dB | 35 | 33 | 32 | 30 | 32 | 32 | 34 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 27 | 27 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 200 | 200 | 250 | 250 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.2 | |||||||
Beamwidth, Horizontal, degrees | 60 | |||||||
Beamwidth, Vertical, degrees | 7.1 | |||||||
USLS (First Lobe), dB | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 19.8 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | |||||||
Steered 0° CPR over 10 dB Beamwidth, dB | 25 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | |||||||
Steered 0° Horizontal Sidelobe, dB | 12 | |||||||
Steered 13° Gain, dBi | 25.0 | |||||||
Steered 13° Beamwidth, Horizontal, degrees | 10 | |||||||
Steered 13° CPR at Beampeak, dB | 28 | |||||||
Steered 13° CPR over 10 dB Beamwidth, dB | 12 | |||||||
Steered 30° Gain, dBi | 19.4 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 25 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 | |||||||
Steered 30° Horizontal Sidelobe, dB | 10 | |||||||
Steered 42° CPR at Beampeak, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.2 | |||||||
Beamwidth, Horizontal, degrees | 29 | |||||||
CPR at Beampeak, dB | 17 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | |||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.4 m² | 4.306 ft² |
Effective Projective Area (EPA), lateral | 0.29 m² | 3.122 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 427.0 N @ 150 km/h (96.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 312.0 N @ 150 km/h (70.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 730.0 N @ 150 km/h (164.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2233 mm | 87.913 in |
Weight, gross | 57.7 kg | 127.207 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 18 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 22 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 42 kg | 92.594 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | B1-B2 | Y1&Y3 | Y2 | Y2 | Y2 | P1 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 14.7 | 15.0 | 16.5 | 16.7 | 14.6 | 16.3 | 17.0 | 15.1 |
Beamwidth, Horizontal, degrees | 65 | 64 | 66 | 60 | 70 | 63 | 56 | 91 |
Beamwidth, Vertical, degrees | 10.5 | 8.9 | 7.1 | 5.6 | 9.3 | 7.5 | 5.8 | 7.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 22 | 21 | 18 | 19 | 16 | 21 | 15 |
Front-to-Back Ratio at 180°, dB | 35 | 33 | 32 | 30 | 32 | 32 | 34 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 27 | 27 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 200 | 200 | 250 | 250 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.2 | |||||||
Beamwidth, Horizontal, degrees | 60 | |||||||
Beamwidth, Vertical, degrees | 7.1 | |||||||
USLS (First Lobe), dB | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 19.8 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | |||||||
Steered 0° CPR over 10 dB Beamwidth, dB | 25 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | |||||||
Steered 0° Horizontal Sidelobe, dB | 12 | |||||||
Steered 13° Gain, dBi | 25.0 | |||||||
Steered 13° Beamwidth, Horizontal, degrees | 10 | |||||||
Steered 13° CPR at Beampeak, dB | 28 | |||||||
Steered 13° CPR over 10 dB Beamwidth, dB | 12 | |||||||
Steered 30° Gain, dBi | 19.4 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 25 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 | |||||||
Steered 30° Horizontal Sidelobe, dB | 10 | |||||||
Steered 42° CPR at Beampeak, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.2 | |||||||
Beamwidth, Horizontal, degrees | 29 | |||||||
CPR at Beampeak, dB | 17 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | |||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.4 m² | 4.306 ft² |
Effective Projective Area (EPA), lateral | 0.29 m² | 3.122 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 427.0 N @ 150 km/h (96.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 312.0 N @ 150 km/h (70.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 730.0 N @ 150 km/h (164.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2233 mm | 87.913 in |
Weight, gross | 57.7 kg | 127.207 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse