Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EGZV5-65D-R6

16-port sector antenna, 2x 694–862, 2x 880-960, 2x 1427-2690 and 10x 1695–2690 MHz, 65° HPBW, 6x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Electrical tilt settings applicable to RF Ports R1, R2, Y3 & Y4 can be set independently (See Array Layout and RET Table below)
  • A common electrical tilt setting is shared by RF Ports Y1/Y5 and Y2/Y6 for MIMO 4X4 purposes

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 395 mm | 15.551 in
Depth 228 mm | 8.976 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 46.9 kg | 103.397 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

R1 R2 Y1-Y2/Y4-Y6 Y1-Y2/Y4-Y6 Y1-Y2/Y4-Y6 Y1-Y2/Y4-Y6 Y3 Y3
Frequency Band, MHz 694–862 880–960 1695–1920 1920–2200 2300–2500 2500–2690 1427–1518 1695–2690
Gain, dBi 16.3 16.5 16.8 17.8 18.2 17.7 15.2 17.6
Beamwidth, Horizontal, degrees 65 64 68 63 59 61 69 60
Beamwidth, Vertical, degrees 8.5 7.4 7.2 6.4 5.7 5.3 9.3 6.7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 20 16 17 16 16 15 15
Front-to-Back Ratio at 180°, dB 34 31 32 35 34 31 33 34
Isolation, Cross Polarization, dB 27 27 27 27 27 27 25 25
Isolation, Inter-band, dB 28 28 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 574.0 N @ 150 km/h (129.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 981.0 N @ 150 km/h (220.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 590.0 N @ 150 km/h (132.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 505 mm | 19.882 in
Depth, packed 386 mm | 15.197 in
Length, packed 2821 mm | 111.063 in
Weight, gross 66 kg | 145.505 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 395 mm | 15.551 in
Depth 228 mm | 8.976 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 46.9 kg | 103.397 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

R1 R2 Y1-Y2/Y4-Y6 Y1-Y2/Y4-Y6 Y1-Y2/Y4-Y6 Y1-Y2/Y4-Y6 Y3 Y3
Frequency Band, MHz 694–862 880–960 1695–1920 1920–2200 2300–2500 2500–2690 1427–1518 1695–2690
Gain, dBi 16.3 16.5 16.8 17.8 18.2 17.7 15.2 17.6
Beamwidth, Horizontal, degrees 65 64 68 63 59 61 69 60
Beamwidth, Vertical, degrees 8.5 7.4 7.2 6.4 5.7 5.3 9.3 6.7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 20 16 17 16 16 15 15
Front-to-Back Ratio at 180°, dB 34 31 32 35 34 31 33 34
Isolation, Cross Polarization, dB 27 27 27 27 27 27 25 25
Isolation, Inter-band, dB 28 28 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 574.0 N @ 150 km/h (129.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 981.0 N @ 150 km/h (220.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 590.0 N @ 150 km/h (132.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 505 mm | 19.882 in
Depth, packed 386 mm | 15.197 in
Length, packed 2821 mm | 111.063 in
Weight, gross 66 kg | 145.505 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification