FF-65C-R2
4-port sector antenna, 4x 617–894 MHz, 65° HPBW, 2x RET, 600MHz-Ready Antenna Technology
Features and Benefits
- 4.3-10 connector significantly improves PIM consistency and smaller footprint on antenna bottom
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 39.8 kg | 87.744 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 |
Gain, dBi | 15.0 | 15.6 |
Beamwidth, Horizontal, degrees | 66 | 56 |
Beamwidth, Vertical, degrees | 10.2 | 8.6 |
Beam Tilt, degrees | 2–13 | 2–13 |
USLS (First Lobe), dB | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±5.4 | ±5.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 |
CPR at Boresight, dB | 18 | 18 |
CPR at Sector, dB | 9 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2624 mm | 103.307 in |
Weight, gross | 60.6 kg | 133.600 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 39.8 kg | 87.744 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 |
Gain, dBi | 15.0 | 15.6 |
Beamwidth, Horizontal, degrees | 66 | 56 |
Beamwidth, Vertical, degrees | 10.2 | 8.6 |
Beam Tilt, degrees | 2–13 | 2–13 |
USLS (First Lobe), dB | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±5.4 | ±5.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 |
CPR at Boresight, dB | 18 | 18 |
CPR at Sector, dB | 9 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2624 mm | 103.307 in |
Weight, gross | 60.6 kg | 133.600 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse