FF2HH-6533C-R5
12-Port Sector/multibeam antenna, 4x 617–894 MHz 65° HPBW and 8x 1695–2360 MHz 4x 33° HPBW, 5x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
- Each High Band antenna down tilt can be independently adjusted for greater flexibility in network optimization
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 64.5 kg | 142.198 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.8 | 16.1 | 18.9 | 19.6 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ||
Beamwidth, Horizontal, degrees | 68 | 65 | 37 | 36 | 34 | 30 |
Beamwidth, Vertical, degrees | 10.6 | 8.9 | 5.2 | 4.9 | 4.6 | 4.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–10 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 17 | 17 | 17 | 19 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 34 | 37 | 36 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | ||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,055.0 N @ 150 km/h (237.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,433.0 N @ 150 km/h (322.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 87.5 kg | 192.904 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 64.5 kg | 142.198 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.8 | 16.1 | 18.9 | 19.6 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ||
Beamwidth, Horizontal, degrees | 68 | 65 | 37 | 36 | 34 | 30 |
Beamwidth, Vertical, degrees | 10.6 | 8.9 | 5.2 | 4.9 | 4.6 | 4.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–10 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 17 | 17 | 17 | 19 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 34 | 37 | 36 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | ||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,055.0 N @ 150 km/h (237.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,433.0 N @ 150 km/h (322.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 87.5 kg | 192.904 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse