Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FFV4-65A-R6

12-port sector antenna, 4x 617-894 and 8x 1695–2690 MHz, 65°HPBW, 6x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in "Cascaded SRET" configuration
  • Excellent wind loading characteristics

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, antenna only 28.6 kg | 63.052 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Logo Image

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,400 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
RF Port 1-4 1-4 5-12 5-12 5-12 5-12 5-12
Gain, dBi 12.7 13.5 16.6 16.9 17.3 17.5 17.7
Beamwidth, Horizontal, degrees 70 59 64 65 61 60 55
Beamwidth, Vertical, degrees 18.1 15.3 6.6 6.2 5.9 5.3 5.1
Beam Tilt, degrees 4–18 4–18 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 18 16 18 18 19 17
Front-to-Back Ratio at 180°, dB 30 30 32 33 33 30 28
Front-to-Back Total Power at 180° ± 30°, dB 21 22 24 25 25 24 22
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 583.0 N @ 150 km/h (131.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 818.0 N @ 150 km/h (183.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 462.0 N @ 150 km/h (103.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1686 mm | 66.378 in
Weight, gross 41.5 kg | 91.492 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, antenna only 28.6 kg | 63.052 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,400 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
RF Port 1-4 1-4 5-12 5-12 5-12 5-12 5-12
Gain, dBi 12.7 13.5 16.6 16.9 17.3 17.5 17.7
Beamwidth, Horizontal, degrees 70 59 64 65 61 60 55
Beamwidth, Vertical, degrees 18.1 15.3 6.6 6.2 5.9 5.3 5.1
Beam Tilt, degrees 4–18 4–18 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 18 16 18 18 19 17
Front-to-Back Ratio at 180°, dB 30 30 32 33 33 30 28
Front-to-Back Total Power at 180° ± 30°, dB 21 22 24 25 25 24 22
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 583.0 N @ 150 km/h (131.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 818.0 N @ 150 km/h (183.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 462.0 N @ 150 km/h (103.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1686 mm | 66.378 in
Weight, gross 41.5 kg | 91.492 lb
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification