FFV4-65C-R6
12-port sector antenna, 4x 617-894 and 8x 1695–2690 MHz, 65°HPBW, 6x RET
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 41.5 kg | 91.492 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 |
Gain, dBi | 15.0 | 15.7 | 17.2 | 17.8 | 18.1 | 18.5 | 18.6 |
Gain at Mid Tilt, dBi | 14.7 | 15.5 | 16.7 | 17.4 | 17.8 | 18.3 | 18.1 |
Beamwidth, Horizontal, degrees | 66 | 56 | 65 | 66 | 64 | 59 | 59 |
Beamwidth, Vertical, degrees | 10.3 | 8.7 | 5.6 | 5.3 | 5 | 4.5 | 4.2 |
Beam Tilt, degrees | 2–13 | 2–13 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 16 | 19 | 22 | 22 | 22 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 34 | 33 | 33 | 30 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 26 | 29 | 27 | 24 | 22 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 829.0 N @ 150 km/h (186.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 217.0 N @ 150 km/h (48.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,102.0 N @ 150 km/h (247.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 570.0 N @ 150 km/h (128.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 62.4 kg | 137.568 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 41.5 kg | 91.492 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 |
Gain, dBi | 15.0 | 15.7 | 17.2 | 17.8 | 18.1 | 18.5 | 18.6 |
Gain at Mid Tilt, dBi | 14.7 | 15.5 | 16.7 | 17.4 | 17.8 | 18.3 | 18.1 |
Beamwidth, Horizontal, degrees | 66 | 56 | 65 | 66 | 64 | 59 | 59 |
Beamwidth, Vertical, degrees | 10.3 | 8.7 | 5.6 | 5.3 | 5 | 4.5 | 4.2 |
Beam Tilt, degrees | 2–13 | 2–13 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 16 | 19 | 22 | 22 | 22 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 34 | 33 | 33 | 30 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 26 | 29 | 27 | 24 | 22 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 829.0 N @ 150 km/h (186.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 217.0 N @ 150 km/h (48.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,102.0 N @ 150 km/h (247.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 570.0 N @ 150 km/h (128.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 62.4 kg | 137.568 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse