Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FFV4Q4-65B-R7

20-port sector antenna, 4x 617-894, 8x 1695-2690 MHz 65° HPBW and 8x 2500-4000 MHz, Beamformer, 7x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in "Cascaded SRET" configuration
  • Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port

General Specifications

Antenna Type Sector and beamforming
Band Multiband
Calibration Connector Interface M-LOC
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female | M-LOC
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 20

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (1) | Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, antenna only 44.3 kg | 97.665 lb
TDD Column Spacing 58 mm | 2.283 in

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz | 2500 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,400 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 P1 P1 P1
Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
RF Port 1,2,3,4 1,2,3,4 5-12 5-12 5-12 13-20 13-20 13-20
Gain, dBi 14.5 15.1 16.2 17.1 17.4 14.1 15.4 15.1
Beamwidth, Horizontal, degrees 66 56 65 60 56 87 64 65
Beamwidth, Vertical, degrees 11.7 10.1 6.7 6 5 9 6.6 6.2
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 16 16 16 15 16 16
Front-to-Back Ratio at 180°, dB 28 29 30 30 29 29 26 23
Coupling level, Amp, Antenna port to Cal port, dB 26 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9 0.9 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7 7 7
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
Isolation, Co-polarization, dB 18 18 18
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -140 -140 -140
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 80 80 80

Electrical Specifications, Broadcast 65

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Gain, dBi 16.2 15.8 15.6
Beamwidth, Horizontal, degrees 65 65 65
Beamwidth, Vertical, degrees 9.1 6.6 6.3
Front-to-Back Total Power at 180° ± 30°, dB 27 22 21
USLS (First Lobe), dB 20 17 19

Electrical Specifications, Envelope Pattern

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Gain, dBi 18.9 20.2 20.0
Beamwidth, Horizontal at 10 dB, degrees 120 125 125
Beamwidth, Vertical at 3 dB, degrees 9.0 6.6 6.3
Front-to-Back Total Power at 180° ± 30°, dB 28 24 23
USLS (First Lobe), dB 20 18 20

Electrical Specifications, Service Beam

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Steered 0° Gain, dBi 19.0 20.1 19.9
Steered 0° Beamwidth, Horizontal, degrees 25 19 19
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 31 26 25
Steered 0° Horizontal Sidelobe, dB 13 12 11
Steered 30° Gain, dBi 18.2 18.5 18.0
Steered 30° Beamwidth, Horizontal, degrees 27 21 18
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 29 24 22

Electrical Specifications, Soft Split

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Gain, dBi 18.2
Beamwidth, Horizontal, degrees 31
Front-to-Back Total Power at 180° ± 30°, dB 30
Horizontal Sidelobe, dB 17

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2287 mm | 90.039 in
Weight, gross 58.7 kg | 129.411 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector and beamforming
Band Multiband
Calibration Connector Interface M-LOC
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female | M-LOC
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 20

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (1) | Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, antenna only 44.3 kg | 97.665 lb
TDD Column Spacing 58 mm | 2.283 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz | 2500 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,400 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 P1 P1 P1
Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
RF Port 1,2,3,4 1,2,3,4 5-12 5-12 5-12 13-20 13-20 13-20
Gain, dBi 14.5 15.1 16.2 17.1 17.4 14.1 15.4 15.1
Beamwidth, Horizontal, degrees 66 56 65 60 56 87 64 65
Beamwidth, Vertical, degrees 11.7 10.1 6.7 6 5 9 6.6 6.2
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 16 16 16 15 16 16
Front-to-Back Ratio at 180°, dB 28 29 30 30 29 29 26 23
Coupling level, Amp, Antenna port to Cal port, dB 26 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9 0.9 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7 7 7
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
Isolation, Co-polarization, dB 18 18 18
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -140 -140 -140
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 80 80 80

Electrical Specifications, Broadcast 65

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Gain, dBi 16.2 15.8 15.6
Beamwidth, Horizontal, degrees 65 65 65
Beamwidth, Vertical, degrees 9.1 6.6 6.3
Front-to-Back Total Power at 180° ± 30°, dB 27 22 21
USLS (First Lobe), dB 20 17 19

Electrical Specifications, Envelope Pattern

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Gain, dBi 18.9 20.2 20.0
Beamwidth, Horizontal at 10 dB, degrees 120 125 125
Beamwidth, Vertical at 3 dB, degrees 9.0 6.6 6.3
Front-to-Back Total Power at 180° ± 30°, dB 28 24 23
USLS (First Lobe), dB 20 18 20

Electrical Specifications, Service Beam

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Steered 0° Gain, dBi 19.0 20.1 19.9
Steered 0° Beamwidth, Horizontal, degrees 25 19 19
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 31 26 25
Steered 0° Horizontal Sidelobe, dB 13 12 11
Steered 30° Gain, dBi 18.2 18.5 18.0
Steered 30° Beamwidth, Horizontal, degrees 27 21 18
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 29 24 22

Electrical Specifications, Soft Split

Frequency Band, MHz 617–698 698–894 1695–1920 1920–2200 2490–2690 2500–2690 3300–3800 3700–4000
Gain, dBi 18.2
Beamwidth, Horizontal, degrees 31
Front-to-Back Total Power at 180° ± 30°, dB 30
Horizontal Sidelobe, dB 17

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2287 mm | 90.039 in
Weight, gross 58.7 kg | 129.411 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification