FFVV-65B-R2
8-port sector antenna, 4x 617-894 and 4x 1695-2200 MHz, 65° HPBW, 2x RET
Features and Benefits
- Antenna includes 2×Single Column X-Pol Arrays for 617-894MHz and 2×Single Column X-Pol Arrays for 1695-2200MHz
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 28.6 kg | 63.052 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | B1,B2 | B1,B2 | |
Frequency Band, MHz | 617–728 | 814–894 | 1695–1780 | 1995–2200 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 14.6 | 15.3 | 18.1 | 18.8 |
Beamwidth, Horizontal, degrees | 64 | 63 | 68 | 67 |
Beamwidth, Vertical, degrees | 14.3 | 12.3 | 5.7 | 4.8 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 27 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.58 m² | 6.243 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 40.3 kg | 88.846 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 28.6 kg | 63.052 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | B1,B2 | B1,B2 | |
Frequency Band, MHz | 617–728 | 814–894 | 1695–1780 | 1995–2200 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 14.6 | 15.3 | 18.1 | 18.8 |
Beamwidth, Horizontal, degrees | 64 | 63 | 68 | 67 |
Beamwidth, Vertical, degrees | 14.3 | 12.3 | 5.7 | 4.8 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 27 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.58 m² | 6.243 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 40.3 kg | 88.846 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse