FFVV-65C-R2
8-port sector antenna, 4x 617-894 and 4x 1695-2690 MHz, 65° HPBW, 2x RET
Features and Benefits
- Antenna includes 2×Single Column X-Pol Arrays for 617-894MHz and 2×Single Column X-Pol Arrays for 1695-2690MHz
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 40.6 kg | 89.508 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain at Mid Tilt, dBi | 15.4 | 15.8 | 18.3 | 18.5 | 18.5 | 18.9 | 18.8 |
Beamwidth, Horizontal, degrees | 65 | 63 | 68 | 69 | 68 | 55 | 45 |
Beamwidth, Vertical, degrees | 10.3 | 8.9 | 5.6 | 5.3 | 5 | 4.5 | 4.2 |
Beam Tilt, degrees | 2–13 | 2–13 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 20 | 21 | 21 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 34 | 37 | 37 | 34 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.0 | 17.4 | 17.8 | 17.8 | 18.1 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.4 | ±0.4 | ±0.4 | ±0.5 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6.7 | ±6.5 | ±4.6 | ±5 | ±5.2 | ±13.7 | ±6.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.9 | ±0.3 | ±0.2 | ±0.3 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 16 | 16 | 15 | 15 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 28 | 32 | 31 | 29 | 28 |
CPR at Boresight, dB | 17 | 16 | 18 | 20 | 20 | 18 | 20 |
CPR at Sector, dB | 8 | 6 | 8 | 8 | 8 | 6 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 61.4 kg | 135.364 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 40.6 kg | 89.508 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain at Mid Tilt, dBi | 15.4 | 15.8 | 18.3 | 18.5 | 18.5 | 18.9 | 18.8 |
Beamwidth, Horizontal, degrees | 65 | 63 | 68 | 69 | 68 | 55 | 45 |
Beamwidth, Vertical, degrees | 10.3 | 8.9 | 5.6 | 5.3 | 5 | 4.5 | 4.2 |
Beam Tilt, degrees | 2–13 | 2–13 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 20 | 21 | 21 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 34 | 37 | 37 | 34 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.0 | 17.4 | 17.8 | 17.8 | 18.1 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.4 | ±0.4 | ±0.4 | ±0.5 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6.7 | ±6.5 | ±4.6 | ±5 | ±5.2 | ±13.7 | ±6.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.9 | ±0.3 | ±0.2 | ±0.3 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 16 | 16 | 15 | 15 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 28 | 32 | 31 | 29 | 28 |
CPR at Boresight, dB | 17 | 16 | 18 | 20 | 20 | 18 | 20 |
CPR at Sector, dB | 8 | 6 | 8 | 8 | 8 | 6 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 61.4 kg | 135.364 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse