FFVV-65C-R2-HG
8-port sector antenna, 4X 617-894 and 4X 1695-2690 MHz, 65°HPBW, 2X RET
Features and Benefits
- Antenna design optimized to offer high gain performances
- Broadband performance 617-894 MHz and 1695-2690 MHz
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 59.5 kg | 131.175 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 16.0 | 16.7 | 19.5 | 19.9 | 20.0 | 19.7 | 20.2 |
Beamwidth, Horizontal, degrees | 68 | 62 | 65 | 59 | 61 | 67 | 57 |
Beamwidth, Vertical, degrees | 10.2 | 8.6 | 4.2 | 4.1 | 3.9 | 3.4 | 3.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–9 | 2–9 | 2–9 | 2–9 | 2–9 |
USLS (First Lobe), dB | 15 | 16 | 17 | 16 | 17 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 33 | 37 | 38 | 36 | 35 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 30 | 31 | 29 | 27 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 987.0 N @ 150 km/h (221.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 291.0 N @ 150 km/h (65.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,257.0 N @ 150 km/h (282.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 616.0 N @ 150 km/h (138.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 744 mm | 29.291 in |
Depth, packed | 384 mm | 15.118 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 75 kg | 165.347 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 59.5 kg | 131.175 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 16.0 | 16.7 | 19.5 | 19.9 | 20.0 | 19.7 | 20.2 |
Beamwidth, Horizontal, degrees | 68 | 62 | 65 | 59 | 61 | 67 | 57 |
Beamwidth, Vertical, degrees | 10.2 | 8.6 | 4.2 | 4.1 | 3.9 | 3.4 | 3.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–9 | 2–9 | 2–9 | 2–9 | 2–9 |
USLS (First Lobe), dB | 15 | 16 | 17 | 16 | 17 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 33 | 37 | 38 | 36 | 35 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 30 | 31 | 29 | 27 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 987.0 N @ 150 km/h (221.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 291.0 N @ 150 km/h (65.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,257.0 N @ 150 km/h (282.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 616.0 N @ 150 km/h (138.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 744 mm | 29.291 in |
Depth, packed | 384 mm | 15.118 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 75 kg | 165.347 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse