FVV-65A-3XKIT
Tri-sector solution that includes 3 FVV-65A-R3-V1 antennas and mounting kit to install them on a pipe
Features and Benefits
- Suitable for attachment to 3.5-6.5 in or 89-165 mm outer diameter pipe
- Compatible with canister concealment shrouds with inner diameter > 23.5 in (597mm)
- Minimum shroud diameter is the same for all applicable pipe diameters
Specifications
General Specifications
Band | Multiband |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Dimensions
Net Weight, with mounting kit | 107 kg | 235.894 lb |
Electrical Specifications
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Packaging and Weights
Width, packed | 601 mm | 23.661 in |
Depth, packed | 1027 mm | 40.433 in |
Length, packed | 1869 mm | 73.583 in |
Weight, gross | 135.5 kg | 298.726 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Band | Multiband |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Dimensions
Net Weight, with mounting kit | 107 kg | 235.894 lb |
Electrical Specifications
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Packaging and Weights
Width, packed | 601 mm | 23.661 in |
Depth, packed | 1027 mm | 40.433 in |
Length, packed | 1869 mm | 73.583 in |
Weight, gross | 135.5 kg | 298.726 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse