FVV-65A-R3
6-port sector antenna, 2x 617-894 and 4x 1695–2690 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 181 mm | 7.126 in |
Length | 1413 mm | 55.63 in |
Net Weight, without mounting kit | 15.7 kg | 34.613 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.2 | 14.1 | 16.5 | 17.0 | 17.3 | 17.8 | 17.8 |
Beamwidth, Horizontal, degrees | 75 | 74 | 69 | 66 | 67 | 64 | 60 |
Beamwidth, Vertical, degrees | 18.2 | 15.4 | 7.6 | 7.1 | 6.8 | 5.9 | 5.5 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 23 | 23 | 16 | 16 | 17 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 32 | 32 | 32 | 31 | 31 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 203.0 N @ 150 km/h (45.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 167.0 N @ 150 km/h (37.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 392.0 N @ 150 km/h (88.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1537 mm | 60.512 in |
Weight, gross | 26.3 kg | 57.982 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 181 mm | 7.126 in |
Length | 1413 mm | 55.63 in |
Net Weight, without mounting kit | 15.7 kg | 34.613 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.2 | 14.1 | 16.5 | 17.0 | 17.3 | 17.8 | 17.8 |
Beamwidth, Horizontal, degrees | 75 | 74 | 69 | 66 | 67 | 64 | 60 |
Beamwidth, Vertical, degrees | 18.2 | 15.4 | 7.6 | 7.1 | 6.8 | 5.9 | 5.5 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 23 | 23 | 16 | 16 | 17 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 32 | 32 | 32 | 31 | 31 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 203.0 N @ 150 km/h (45.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 167.0 N @ 150 km/h (37.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 392.0 N @ 150 km/h (88.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1537 mm | 60.512 in |
Weight, gross | 26.3 kg | 57.982 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse