Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FVV-65B-R3

6-port sector antenna, 2x 617-894 and 4x 1695–2690 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 300 mm | 11.811 in
Depth 181 mm | 7.126 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 19.6 kg | 43.211 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1 R1 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2
Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 14.3 14.7 17.5 18.1 18.4 18.7 18.7
Beamwidth, Horizontal, degrees 71 70 66 64 64 63 60
Beamwidth, Vertical, degrees 14.5 12.2 5.6 5.3 5 4.4 4.2
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 19 18 18 19 20 20
Front-to-Back Ratio at 180°, dB 25 29 37 35 31 28 32
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 14.0 14.3 17.0 17.6 18.1 18.4 18.4
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.5 ±0.7 ±0.5 ±0.5 ±0.4 ±0.4
Beamwidth, Horizontal Tolerance, degrees ±2 ±3.3 ±3.5 ±2.7 ±2.9 ±6.7 ±7.5
Beamwidth, Vertical Tolerance, degrees ±1.3 ±1.5 ±0.4 ±0.2 ±0.3 ±0.2 ±0.2
USLS, beampeak to 20° above beampeak, dB 17 15 17 17 17 13
Front-to-Back Total Power at 180° ± 30°, dB 20 22 24 26 26 24 27
CPR at Boresight, dB 16 15 17 18 19 18 16
CPR at Sector, dB 9 9 8 9 6 4 3

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.26 m² | 2.799 ft²
Effective Projective Area (EPA), lateral 0.22 m² | 2.368 ft²
Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 1956 mm | 77.008 in
Weight, gross 30.9 kg | 68.123 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 300 mm | 11.811 in
Depth 181 mm | 7.126 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 19.6 kg | 43.211 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 894 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1 R1 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2
Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 14.3 14.7 17.5 18.1 18.4 18.7 18.7
Beamwidth, Horizontal, degrees 71 70 66 64 64 63 60
Beamwidth, Vertical, degrees 14.5 12.2 5.6 5.3 5 4.4 4.2
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 19 18 18 19 20 20
Front-to-Back Ratio at 180°, dB 25 29 37 35 31 28 32
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 14.0 14.3 17.0 17.6 18.1 18.4 18.4
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.5 ±0.7 ±0.5 ±0.5 ±0.4 ±0.4
Beamwidth, Horizontal Tolerance, degrees ±2 ±3.3 ±3.5 ±2.7 ±2.9 ±6.7 ±7.5
Beamwidth, Vertical Tolerance, degrees ±1.3 ±1.5 ±0.4 ±0.2 ±0.3 ±0.2 ±0.2
USLS, beampeak to 20° above beampeak, dB 17 15 17 17 17 13
Front-to-Back Total Power at 180° ± 30°, dB 20 22 24 26 26 24 27
CPR at Boresight, dB 16 15 17 18 19 18 16
CPR at Sector, dB 9 9 8 9 6 4 3

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.26 m² | 2.799 ft²
Effective Projective Area (EPA), lateral 0.22 m² | 2.368 ft²
Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 1956 mm | 77.008 in
Weight, gross 30.9 kg | 68.123 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification