HBX-4517DS1-VTM | HBX-4517DS1-A1M
2-port sector antenna, 2x 1710–2180 MHz, 45° HPBW, RET compatible. Ideal for high gain corridor coverage or capacity optimization.
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-4517DS1-A1M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1464 mm | 57.638 in |
Net Weight, without mounting kit | 12.3 kg | 27.117 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.1 | 19.2 | 19.6 |
Beamwidth, Horizontal, degrees | 45 | 45 | 43 |
Beamwidth, Vertical, degrees | 6.5 | 6.1 | 5.8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 18.9 | 18.9 | 19.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 18.8 5 ° | 19.0 10 ° | 18.7 | 0 ° | 18.7 5 ° | 19.0 10 ° | 18.8 | 0 ° | 19.2 5 ° | 19.4 10 ° | 18.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.3 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 31 | 29 |
CPR at Boresight, dB | 24 | 23 | 22 |
CPR at Sector, dB | 14 | 14 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 466.0 N @ 150 km/h (104.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1776 mm | 69.921 in |
Weight, gross | 20.6 kg | 45.415 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-4517DS1-A1M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1464 mm | 57.638 in |
Net Weight, without mounting kit | 12.3 kg | 27.117 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.1 | 19.2 | 19.6 |
Beamwidth, Horizontal, degrees | 45 | 45 | 43 |
Beamwidth, Vertical, degrees | 6.5 | 6.1 | 5.8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 18.9 | 18.9 | 19.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 18.8; 5 ° | 19.0; 10 ° | 18.7 | 0 ° | 18.7; 5 ° | 19.0; 10 ° | 18.8 | 0 ° | 19.2; 5 ° | 19.4; 10 ° | 18.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.3 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 31 | 29 |
CPR at Boresight, dB | 24 | 23 | 22 |
CPR at Sector, dB | 14 | 14 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 466.0 N @ 150 km/h (104.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1776 mm | 69.921 in |
Weight, gross | 20.6 kg | 45.415 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse