HBX-6513DS-VTM
2-port sector antenna, 2x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Rugged, reliable design with excellent passive intermodulation suppression
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 166 mm | 6.535 in |
Depth | 83 mm | 3.268 in |
Length | 695 mm | 27.362 in |
Net Weight, without mounting kit | 2.8 kg | 6.173 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.0 | 15.0 | 15.5 |
Beamwidth, Horizontal, degrees | 68 | 66 | 64 |
Beamwidth, Vertical, degrees | 15 | 14.1 | 13.5 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–18 |
USLS (First Lobe), dB | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 30 | 28 |
CPR at Boresight, dB | 20 | 19 | 19 |
CPR at Sector, dB | 7 | 8 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 14.3 | 14.4 | 14.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.7 9 ° | 14.4 18 ° | 13.5 | 0 ° | 14.8 9 ° | 14.6 18 ° | 13.5 | 0 ° | 15.2 9 ° | 14.6 18 ° | 13.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.1 | ±1.4 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±0.7 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 23 |
CPR at Boresight, dB | 20 | 18 | 18 |
CPR at Sector, dB | 6 | 8 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 119.0 N @ 150 km/h (26.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 33.0 N @ 150 km/h (7.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 147.0 N @ 150 km/h (33.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 277 mm | 10.906 in |
Depth, packed | 188 mm | 7.402 in |
Length, packed | 1000 mm | 39.37 in |
Weight, gross | 8.8 kg | 19.401 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 166 mm | 6.535 in |
Depth | 83 mm | 3.268 in |
Length | 695 mm | 27.362 in |
Net Weight, without mounting kit | 2.8 kg | 6.173 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.0 | 15.0 | 15.5 |
Beamwidth, Horizontal, degrees | 68 | 66 | 64 |
Beamwidth, Vertical, degrees | 15 | 14.1 | 13.5 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–18 |
USLS (First Lobe), dB | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 30 | 28 |
CPR at Boresight, dB | 20 | 19 | 19 |
CPR at Sector, dB | 7 | 8 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 14.3 | 14.4 | 14.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.7; 9 ° | 14.4; 18 ° | 13.5 | 0 ° | 14.8; 9 ° | 14.6; 18 ° | 13.5 | 0 ° | 15.2; 9 ° | 14.6; 18 ° | 13.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.1 | ±1.4 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±0.7 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 23 |
CPR at Boresight, dB | 20 | 18 | 18 |
CPR at Sector, dB | 6 | 8 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 119.0 N @ 150 km/h (26.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 33.0 N @ 150 km/h (7.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 147.0 N @ 150 km/h (33.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 277 mm | 10.906 in |
Depth, packed | 188 mm | 7.402 in |
Length, packed | 1000 mm | 39.37 in |
Weight, gross | 8.8 kg | 19.401 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse