HBX-6517DS-VTM | HBX-6517DS-A1M
2-port sector antenna, 2x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Superior azimuth tracking and pattern symmetry to minimize any sector overlap
- Rugged, reliable design with excellent passive intermodulation suppression
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-6517DS-A1M |
Dimensions
Width | 166 mm | 6.535 in |
Depth | 83 mm | 3.268 in |
Length | 1902 mm | 74.882 in |
Net Weight, without mounting kit | 6.2 kg | 13.669 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.0 | 19.1 | 19.2 |
Beamwidth, Horizontal, degrees | 67 | 66 | 64 |
Beamwidth, Vertical, degrees | 5 | 4.7 | 4.4 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 21 | 21 | 20 |
CPR at Sector, dB | 11 | 10 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 18.5 | 18.6 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 18.3 3 ° | 18.6 6 ° | 18.4 | 0 ° | 18.4 3 ° | 18.7 6 ° | 18.6 | 0 ° | 18.8 3 ° | 19.1 6 ° | 18.7 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±0.9 | ±2.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 19 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 26 |
CPR at Boresight, dB | 22 | 22 | 22 |
CPR at Sector, dB | 11 | 11 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 106.0 N @ 150 km/h (23.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 488.0 N @ 150 km/h (109.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 273 mm | 10.748 in |
Depth, packed | 188 mm | 7.402 in |
Length, packed | 2038 mm | 80.236 in |
Weight, gross | 14 kg | 30.865 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-6517DS-A1M |
Dimensions
Width | 166 mm | 6.535 in |
Depth | 83 mm | 3.268 in |
Length | 1902 mm | 74.882 in |
Net Weight, without mounting kit | 6.2 kg | 13.669 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.0 | 19.1 | 19.2 |
Beamwidth, Horizontal, degrees | 67 | 66 | 64 |
Beamwidth, Vertical, degrees | 5 | 4.7 | 4.4 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 21 | 21 | 20 |
CPR at Sector, dB | 11 | 10 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 18.5 | 18.6 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 18.3; 3 ° | 18.6; 6 ° | 18.4 | 0 ° | 18.4; 3 ° | 18.7; 6 ° | 18.6 | 0 ° | 18.8; 3 ° | 19.1; 6 ° | 18.7 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±0.9 | ±2.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 19 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 26 |
CPR at Boresight, dB | 22 | 22 | 22 |
CPR at Sector, dB | 11 | 11 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 106.0 N @ 150 km/h (23.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 488.0 N @ 150 km/h (109.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 273 mm | 10.748 in |
Depth, packed | 188 mm | 7.402 in |
Length, packed | 2038 mm | 80.236 in |
Weight, gross | 14 kg | 30.865 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse