HBXX-3817TB1-VTM | HBXX-3817TB1-A2M
4-port multibeam antenna, 4x 1710–2180 MHz, 2x 38° HPBW, RET compatible
Specifications
Features and Benefits
- Enhances network capacity through six sectors site application with only three antenna faces
- Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight
- Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs
- High gain with excellent sector edge roll-off and azimuth sidelobe suppression
- Each antenna downtilt can be independently adjusted for greater flexibility in network optimization
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-3817TB1-A2M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 13.6 kg | 29.983 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.3 | 19.6 | 19.9 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 | 6.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
Horizontal Sidelobe, dB | 24 | 24 | 22 |
USLS (First Lobe), dB | 23 | 23 | 23 |
Gain Roll-off at Boresight, dB | 10 | 9 | 9 |
Gain Roll-off at Boresight Tolerance, dB | ±0.7 | ±0.8 | ±0.9 |
Front-to-Back Ratio at 180°, dB | 33 | 34 | 35 |
Isolation, Cross Polarization, port to port, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 202.0 N @ 150 km/h (45.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 166.0 N @ 150 km/h (37.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 388.0 N @ 150 km/h (87.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 310 mm | 12.205 in |
Length, packed | 1598 mm | 62.913 in |
Weight, gross | 25 kg | 55.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-3817TB1-A2M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 13.6 kg | 29.983 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.3 | 19.6 | 19.9 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 | 6.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
Horizontal Sidelobe, dB | 24 | 24 | 22 |
USLS (First Lobe), dB | 23 | 23 | 23 |
Gain Roll-off at Boresight, dB | 10 | 9 | 9 |
Gain Roll-off at Boresight Tolerance, dB | ±0.7 | ±0.8 | ±0.9 |
Front-to-Back Ratio at 180°, dB | 33 | 34 | 35 |
Isolation, Cross Polarization, port to port, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 202.0 N @ 150 km/h (45.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 166.0 N @ 150 km/h (37.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 388.0 N @ 150 km/h (87.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 310 mm | 12.205 in |
Length, packed | 1598 mm | 62.913 in |
Weight, gross | 25 kg | 55.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse