HH45A-2XB1
4-port sector antenna, 4x 1710–2180 MHz, 45° HPBW, 2x RET. An Internal Smart Bias Tee is configured on Port 1. Ideal for capacity optimization and supports 4 x 4 MIMO.
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 407 mm | 16.024 in |
Depth | 120 mm | 4.724 in |
Length | 1278 mm | 50.315 in |
Net Weight, without mounting kit | 14.7 kg | 32.408 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 18.2 | 18.9 | 19.2 |
Beamwidth, Horizontal, degrees | 46 | 44 | 43 |
Beamwidth, Vertical, degrees | 7.4 | 7 | 6.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 35 | 30 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.8 | 18.5 | 18.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 17.7 7 ° | 17.912 ° | 17.8 | 2 ° | 18.3 7 ° | 18.612 ° | 18.5 | 2 ° | 18.6 7 ° | 18.912 ° | 18.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±1.9 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 15 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 26 | 26 |
CPR at Boresight, dB | 17 | 17 | 16 |
CPR at Sector, dB | 11 | 13 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 577.0 N @ 150 km/h (129.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 88.0 N @ 150 km/h (19.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 675.0 N @ 150 km/h (151.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 552 mm | 21.732 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 1403 mm | 55.236 in |
Weight, gross | 26.2 kg | 57.761 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 407 mm | 16.024 in |
Depth | 120 mm | 4.724 in |
Length | 1278 mm | 50.315 in |
Net Weight, without mounting kit | 14.7 kg | 32.408 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 18.2 | 18.9 | 19.2 |
Beamwidth, Horizontal, degrees | 46 | 44 | 43 |
Beamwidth, Vertical, degrees | 7.4 | 7 | 6.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 35 | 30 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.8 | 18.5 | 18.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 17.7; 7 ° | 17.9;12 ° | 17.8 | 2 ° | 18.3; 7 ° | 18.6;12 ° | 18.5 | 2 ° | 18.6; 7 ° | 18.9;12 ° | 18.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±1.9 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 15 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 26 | 26 |
CPR at Boresight, dB | 17 | 17 | 16 |
CPR at Sector, dB | 11 | 13 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 577.0 N @ 150 km/h (129.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 88.0 N @ 150 km/h (19.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 675.0 N @ 150 km/h (151.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 552 mm | 21.732 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 1403 mm | 55.236 in |
Weight, gross | 26.2 kg | 57.761 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse