HW4X-6516DS1-VTM
8-port sector antenna, 8x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- Width of 2 pieces of HWXX-6516DS1 placed side by side is 610 mm, strapping them leads to a total width of 628 mm (end to end)
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 628 mm | 24.724 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 23 kg | 50.706 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.3 | 17.6 | 18.0 | 18.6 | 18.6 |
Beamwidth, Horizontal, degrees | 68 | 67 | 67 | 62 | 63 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 | 6.1 | 5.3 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 16 | 16 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 32 | 32 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,024.0 N @ 150 km/h (230.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 120.0 N @ 150 km/h (27.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,120.0 N @ 150 km/h (251.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 718 mm | 28.268 in |
Depth, packed | 249 mm | 9.803 in |
Length, packed | 1706 mm | 67.165 in |
Weight, gross | 36.5 kg | 80.469 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 628 mm | 24.724 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 23 kg | 50.706 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.3 | 17.6 | 18.0 | 18.6 | 18.6 |
Beamwidth, Horizontal, degrees | 68 | 67 | 67 | 62 | 63 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 | 6.1 | 5.3 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 16 | 16 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 32 | 32 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,024.0 N @ 150 km/h (230.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 120.0 N @ 150 km/h (27.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,120.0 N @ 150 km/h (251.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 718 mm | 28.268 in |
Depth, packed | 249 mm | 9.803 in |
Length, packed | 1706 mm | 67.165 in |
Weight, gross | 36.5 kg | 80.469 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse