JAH4-65C-R4
12-port sector antenna, 2x 698–803, 2x 824-894 and 8x 1695–2360 MHz, 65° HPBW, 4x RETs and low bands have diplexers.
Features and Benefits
- Internal filter on low band and interleaved dipole technology providing for attractive, low wind load mechanical package
- One RET for 700MHz, one RET for 850MHz, and one RET for each side-by-side pair of high bands to ensure same tilt level for 4x Rx or 4x MIMO
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 37.9 kg | 83.555 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.9 | 16.3 | 16.8 | 17.2 | 17.4 | 18.0 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 62 | 62 | 63 |
Beamwidth, Vertical, degrees | 9.6 | 8.5 | 8 | 7.4 | 6.9 | 6.2 |
Beam Tilt, degrees | 0–11 | 0–11 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 16 | 19 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 36 | 31 | 35 | 36 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.4 m² | 4.306 ft² |
Effective Projective Area (EPA), lateral | 0.34 m² | 3.66 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 50.2 kg | 110.672 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 37.9 kg | 83.555 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.9 | 16.3 | 16.8 | 17.2 | 17.4 | 18.0 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 62 | 62 | 63 |
Beamwidth, Vertical, degrees | 9.6 | 8.5 | 8 | 7.4 | 6.9 | 6.2 |
Beam Tilt, degrees | 0–11 | 0–11 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 16 | 19 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 36 | 31 | 35 | 36 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.4 m² | 4.306 ft² |
Effective Projective Area (EPA), lateral | 0.34 m² | 3.66 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 50.2 kg | 110.672 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse