JAHH-45C-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 45° HPBW, low bands each have a RET and the high bands share a RET. Two internal SBTs.
Features and Benefits
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- One RET for 700MHz, one RET for 850MHz, and one RET for both high bands to ensure same tilt level for 4x Rx or 4x MIMO
- Internal filter on low band and interleaved dipole technology providing for attractive, low wind load mechanical package
- Separate RS-485 RET input/output for low and high band
- Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 48.2 kg | 106.263 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 17.7 | 18.2 | 19.5 | 20.0 | 20.5 | 20.8 |
Beamwidth, Horizontal, degrees | 48 | 43 | 44 | 43 | 42 | 38 |
Beamwidth, Vertical, degrees | 9.1 | 8.2 | 5.8 | 5.4 | 5 | 4.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 20 | 17 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 36 | 37 | 39 | 40 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.4 m² | 15.069 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2604 mm | 102.520 in |
Weight, gross | 67.2 kg | 148.150 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 48.2 kg | 106.263 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 17.7 | 18.2 | 19.5 | 20.0 | 20.5 | 20.8 |
Beamwidth, Horizontal, degrees | 48 | 43 | 44 | 43 | 42 | 38 |
Beamwidth, Vertical, degrees | 9.1 | 8.2 | 5.8 | 5.4 | 5 | 4.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 20 | 17 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 36 | 37 | 39 | 40 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.4 m² | 15.069 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2604 mm | 102.520 in |
Weight, gross | 67.2 kg | 148.150 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse