KKZZV4-65D-R8
16-port sector antenna, 4x 617–960(R1, R2), 4x 1427-2690(Y3, Y4) and 8x 1695–2690(Y1, Y2, Y5, Y6) MHz, 65° HPBW, 8x RET. All Internal RET actuators are connected in “Cascaded SRET” configuration.
Features and Benefits
- Covers Band 71 with up to 4x MIMO support
- Utilize new aerodynamic endcap for wind load optimization
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 55.7 kg | 122.797 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 15.4 | 16.0 | 16.4 | 15.5 | 17.3 | 18.2 | 18.2 |
Beamwidth, Horizontal, degrees | 70 | 61 | 60 | 69 | 61 | 54 | 58 |
Beamwidth, Vertical, degrees | 9.2 | 8 | 7 | 6.8 | 6.6 | 5.8 | 4.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 16 | 15 | 16 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 32 | 28 | 27 | 33 | 31 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 76.7 kg | 169.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 55.7 kg | 122.797 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 15.4 | 16.0 | 16.4 | 15.5 | 17.3 | 18.2 | 18.2 |
Beamwidth, Horizontal, degrees | 70 | 61 | 60 | 69 | 61 | 54 | 58 |
Beamwidth, Vertical, degrees | 9.2 | 8 | 7 | 6.8 | 6.6 | 5.8 | 4.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 16 | 15 | 16 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 32 | 28 | 27 | 33 | 31 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 76.7 kg | 169.094 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse