LDX-9014DS-VTM
2-port sector antenna, 2x 790–960 MHz, 90° HPBW, RET compatible
Features and Benefits
- Engineered to provide wideband capability to support “Digital Dividend” band applications, future ready
- Same physical size as existing 800/900 MHz antennas for easy site zoning
- Proven core design technology, with over 1,000,000 similar antennas deployed
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 225 mm | 8.858 in |
Depth | 164 mm | 6.457 in |
Length | 2435 mm | 95.866 in |
Net Weight, without mounting kit | 18.1 kg | 39.904 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 15.9 | 16.1 |
Beamwidth, Horizontal, degrees | 89 | 89 |
Beamwidth, Vertical, degrees | 8 | 7.5 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 34 | 30 |
CPR at Boresight, dB | 20 | 20 |
CPR at Sector, dB | 14 | 14 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 |
Gain by all Beam Tilts, average, dBi | 15.6 | 15.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.5 4 ° | 15.6 8 ° | 15.6 | 0 ° | 15.7 4 ° | 15.9 8 ° | 15.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±1.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 |
CPR at Boresight, dB | 20 | 20 |
CPR at Sector, dB | 14 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 526.0 N @ 150 km/h (118.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 493.0 N @ 150 km/h (110.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 782.0 N @ 150 km/h (175.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 364 mm | 14.331 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2751 mm | 108.307 in |
Weight, gross | 30.5 kg | 67.241 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 225 mm | 8.858 in |
Depth | 164 mm | 6.457 in |
Length | 2435 mm | 95.866 in |
Net Weight, without mounting kit | 18.1 kg | 39.904 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 15.9 | 16.1 |
Beamwidth, Horizontal, degrees | 89 | 89 |
Beamwidth, Vertical, degrees | 8 | 7.5 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 34 | 30 |
CPR at Boresight, dB | 20 | 20 |
CPR at Sector, dB | 14 | 14 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 |
Gain by all Beam Tilts, average, dBi | 15.6 | 15.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.5; 4 ° | 15.6; 8 ° | 15.6 | 0 ° | 15.7; 4 ° | 15.9; 8 ° | 15.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±1.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 |
CPR at Boresight, dB | 20 | 20 |
CPR at Sector, dB | 14 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 526.0 N @ 150 km/h (118.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 493.0 N @ 150 km/h (110.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 782.0 N @ 150 km/h (175.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 364 mm | 14.331 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2751 mm | 108.307 in |
Weight, gross | 30.5 kg | 67.241 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse