LLPX210R-V1
4-port sector antenna, 4x 2300–2700 MHz, 33° HPBW, 2x RET with manual override
Features and Benefits
- Excellent upper sidelobe suppression
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 610 mm | 24.016 in |
Depth | 115 mm | 4.528 in |
Length | 1077 mm | 42.402 in |
Net Weight, without mounting kit | 14.5 kg | 31.967 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2700 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 2300–2500 | 2500–2700 |
Gain, dBi | 20.1 | 20.2 |
Beamwidth, Horizontal, degrees | 34 | 31 |
Beamwidth, Vertical, degrees | 7.3 | 6.8 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 22 | 19 |
Null Fill, dB | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 33 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 2300–2500 | 2500–2700 |
Gain by all Beam Tilts, average, dBi | 19.9 | 19.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 19.9 5 ° | 19.9 10 ° | 19.8 | 0 ° | 20.2 5 ° | 20.1 10 ° | 19.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2.2 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 |
CPR at Boresight, dB | 18 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 862.0 N @ 150 km/h (193.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 70.0 N @ 150 km/h (15.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 693 mm | 27.283 in |
Depth, packed | 221 mm | 8.701 in |
Length, packed | 1285 mm | 50.591 in |
Weight, gross | 32 kg | 70.548 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 610 mm | 24.016 in |
Depth | 115 mm | 4.528 in |
Length | 1077 mm | 42.402 in |
Net Weight, without mounting kit | 14.5 kg | 31.967 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2700 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 2300–2500 | 2500–2700 |
Gain, dBi | 20.1 | 20.2 |
Beamwidth, Horizontal, degrees | 34 | 31 |
Beamwidth, Vertical, degrees | 7.3 | 6.8 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 22 | 19 |
Null Fill, dB | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 33 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 2300–2500 | 2500–2700 |
Gain by all Beam Tilts, average, dBi | 19.9 | 19.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 19.9; 5 ° | 19.9; 10 ° | 19.8 | 0 ° | 20.2; 5 ° | 20.1; 10 ° | 19.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2.2 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 |
CPR at Boresight, dB | 18 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 862.0 N @ 150 km/h (193.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 70.0 N @ 150 km/h (15.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 693 mm | 27.283 in |
Depth, packed | 221 mm | 8.701 in |
Length, packed | 1285 mm | 50.591 in |
Weight, gross | 32 kg | 70.548 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse