LNX-6514DS-A1M-KT
Kit with one 2-port sector antenna model LNX-6514DS-R1 (2x 698–896 MHz, 65° HPBW, 1x RET)
Specifications
Features and Benefits
- 1 x ATCB-B01-003 Cable 3m, RET to RRU
- Great solution to maximize network coverage and capacity
- Excellent gain, VSWR, front-to-back ratio, and PIM specifications for robust network performance
- Ideal choice for site collocations and tough zoning restrictions
- Excellent solution for site sharing and maximizing capacity
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1851 mm | 72.874 in |
Net Weight, without mounting kit | 15.3 kg | 33.731 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 15.8 | 15.9 |
Beamwidth, Horizontal, degrees | 65 | 64 |
Beamwidth, Vertical, degrees | 12.4 | 11.2 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 33 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 283.0 N @ 150 km/h (63.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 545.0 N @ 150 km/h (122.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h) |
Wind Speed, maximum | 240 km/h (149 mph) |
Packaging and Weights
Width, packed | 392 mm | 15.433 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2048 mm | 80.630 in |
Weight, gross | 33.2 kg | 73.193 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1851 mm | 72.874 in |
Net Weight, without mounting kit | 15.3 kg | 33.731 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 15.8 | 15.9 |
Beamwidth, Horizontal, degrees | 65 | 64 |
Beamwidth, Vertical, degrees | 12.4 | 11.2 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 33 | 33 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 283.0 N @ 150 km/h (63.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 545.0 N @ 150 km/h (122.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h) |
Wind Speed, maximum | 240 km/h (149 mph) |
Packaging and Weights
Width, packed | 392 mm | 15.433 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2048 mm | 80.630 in |
Weight, gross | 33.2 kg | 73.193 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse