NH360QS-F0M
4-port small cell antenna, 2x 698-896 and 2x 1710–2180 MHz, 360° HPBW with fixed tilt in the low band and manual tilt in the high band.
Specifications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Length | 728 mm | 28.661 in |
Net Weight, without mounting kit | 12.5 kg | 27.558 lb |
Outer Diameter | 305 mm | 12.008 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 5.3 | 5.6 | 8.6 | 9.0 | 9.4 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 38.5 | 37 | 15.2 | 14.4 | 13.3 |
Beam Tilt, degrees | 0 | 0 | 0–16 | 0–16 | 0–16 |
USLS (First Lobe), dB | 15 | 10 | 14 | 13 | 11 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 125 | 125 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 407 mm | 16.024 in |
Length, packed | 998 mm | 39.291 in |
Weight, gross | 17.2 kg | 37.919 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Length | 728 mm | 28.661 in |
Net Weight, without mounting kit | 12.5 kg | 27.558 lb |
Outer Diameter | 305 mm | 12.008 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 5.3 | 5.6 | 8.6 | 9.0 | 9.4 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 38.5 | 37 | 15.2 | 14.4 | 13.3 |
Beam Tilt, degrees | 0 | 0 | 0–16 | 0–16 | 0–16 |
USLS (First Lobe), dB | 15 | 10 | 14 | 13 | 11 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 125 | 125 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 407 mm | 16.024 in |
Length, packed | 998 mm | 39.291 in |
Weight, gross | 17.2 kg | 37.919 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse