Warning Icon
This product was discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

NHH-4565C-R2B

6-port sector antenna, 2x 698–896 MHz 45° HPBW and 4x 1695–2360 MHz 65° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
  • Separate RS-485 RET input/output for low and high band
  • One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x Rx or 4x MIMO
  • Hybrid antenna with narrow beamwidth on the low band for superior interference mitigation on the LB and 65° beamwidth on the high band which allows maintaining the good signal coverage at the cell edge for the high band

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET High band (1) | Low band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 457 mm | 17.992 in
Depth 178 mm | 7.008 in
Length 2437 mm | 95.945 in
Net Weight, without mounting kit 40 kg | 88.185 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 2300–2360
Gain, dBi 17.9 18.2 17.6 18.0 18.3 18.7
Beamwidth, Horizontal, degrees 47 42 62 62 66 66
Beamwidth, Vertical, degrees 9 8.1 5.7 5.3 5 4.5
Beam Tilt, degrees 0–10 0–10 0–8 0–8 0–8 0–8
USLS (First Lobe), dB 18 21 17 19 20 20
Front-to-Back Ratio at 180°, dB 33 39 33 35 35 35
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 2300–2360
Gain by all Beam Tilts, average, dBi 17.6 18.1 17.1 17.7 18.0 18.4
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.3 ±0.6 ±0.6 ±0.4 ±0.3
Gain by Beam Tilt, average, dBi 0 ° | 17.5
5 ° | 17.6
10 ° | 17.5
0 ° | 17.9
5 ° | 18.1
10 ° | 18.0
0 ° | 17.0
4 ° | 17.1
8 ° | 17.1
0 ° | 17.6
4 ° | 17.8
8 ° | 17.7
0 ° | 17.8
4 ° | 18.0
8 ° | 18.0
0 ° | 18.3
4 ° | 18.5
8 ° | 18.2
Beamwidth, Horizontal Tolerance, degrees ±1.1 ±2.1 ±5.2 ±4.2 ±5 ±2.5
Beamwidth, Vertical Tolerance, degrees ±0.5 ±0.3 ±0.2 ±0.2 ±0.3 ±0.2
USLS, beampeak to 20° above beampeak, dB 18 15 15 15 16 16
Front-to-Back Total Power at 180° ± 30°, dB 24 25 24 28 27 27
CPR at Boresight, dB 25 20 15 17 18 17

Mechanical Specifications

Effective Projective Area (EPA), frontal 1.4 m² | 15.069 ft²
Effective Projective Area (EPA), lateral 0.3 m² | 3.229 ft²
Mechanical Tilt Range 0°–10°
Wind Loading @ Velocity, frontal 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 526 mm | 20.709 in
Depth, packed 283 mm | 11.142 in
Length, packed 2604 mm | 102.520 in
Weight, gross 59 kg | 130.073 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET High band (1) | Low band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 457 mm | 17.992 in
Depth 178 mm | 7.008 in
Length 2437 mm | 95.945 in
Net Weight, without mounting kit 40 kg | 88.185 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 2300–2360
Gain, dBi 17.9 18.2 17.6 18.0 18.3 18.7
Beamwidth, Horizontal, degrees 47 42 62 62 66 66
Beamwidth, Vertical, degrees 9 8.1 5.7 5.3 5 4.5
Beam Tilt, degrees 0–10 0–10 0–8 0–8 0–8 0–8
USLS (First Lobe), dB 18 21 17 19 20 20
Front-to-Back Ratio at 180°, dB 33 39 33 35 35 35
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 2300–2360
Gain by all Beam Tilts, average, dBi 17.6 18.1 17.1 17.7 18.0 18.4
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.3 ±0.6 ±0.6 ±0.4 ±0.3
Gain by Beam Tilt, average, dBi 0 ° | 17.5; 5 ° | 17.6; 10 ° | 17.5 0 ° | 17.9; 5 ° | 18.1; 10 ° | 18.0 0 ° | 17.0; 4 ° | 17.1; 8 ° | 17.1 0 ° | 17.6; 4 ° | 17.8; 8 ° | 17.7 0 ° | 17.8; 4 ° | 18.0; 8 ° | 18.0 0 ° | 18.3; 4 ° | 18.5; 8 ° | 18.2
Beamwidth, Horizontal Tolerance, degrees ±1.1 ±2.1 ±5.2 ±4.2 ±5 ±2.5
Beamwidth, Vertical Tolerance, degrees ±0.5 ±0.3 ±0.2 ±0.2 ±0.3 ±0.2
USLS, beampeak to 20° above beampeak, dB 18 15 15 15 16 16
Front-to-Back Total Power at 180° ± 30°, dB 24 25 24 28 27 27
CPR at Boresight, dB 25 20 15 17 18 17

Mechanical Specifications

Effective Projective Area (EPA), frontal 1.4 m² | 15.069 ft²
Effective Projective Area (EPA), lateral 0.3 m² | 3.229 ft²
Mechanical Tilt Range 0°–10°
Wind Loading @ Velocity, frontal 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 526 mm | 20.709 in
Depth, packed 283 mm | 11.142 in
Length, packed 2604 mm | 102.520 in
Weight, gross 59 kg | 130.073 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification