NHH-45C-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
Features and Benefits
- Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Separate RS-485 RET input/output for low and high band
- One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x Rx or 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 38.4 kg | 84.657 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 17.8 | 18.1 | 19.4 | 19.7 | 20.2 | 20.7 |
Beamwidth, Horizontal, degrees | 48 | 44 | 45 | 43 | 41 | 37 |
Beamwidth, Vertical, degrees | 9 | 8.3 | 5.8 | 5.4 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 20 | 17 | 19 | 19 | 20 |
Front-to-Back Ratio at 180°, dB | 31 | 37 | 37 | 37 | 38 | 40 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.4 m² | 15.069 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2604 mm | 102.520 in |
Weight, gross | 57.4 kg | 126.545 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 38.4 kg | 84.657 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 17.8 | 18.1 | 19.4 | 19.7 | 20.2 | 20.7 |
Beamwidth, Horizontal, degrees | 48 | 44 | 45 | 43 | 41 | 37 |
Beamwidth, Vertical, degrees | 9 | 8.3 | 5.8 | 5.4 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 20 | 17 | 19 | 19 | 20 |
Front-to-Back Ratio at 180°, dB | 31 | 37 | 37 | 37 | 38 | 40 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.4 m² | 15.069 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2604 mm | 102.520 in |
Weight, gross | 57.4 kg | 126.545 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse