Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NHH-55B-R2B

6-port sector antenna, 2x 698–896,and 4x 1695–2200 55° HPBW, 2x RETs.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Superior SPR (Sector Power Ratio) for best-in-class data throughput rates
  • Excellent pattern overlay across all bands
  • Low band and mid band performance mirrors performance of the equivalent ten port antenna
  • Utilizes Pattern Shaping Technology to reduce cell overlap and maximize SINR (Signal to Interference and Noise Ratio)
  • Internal SBTs on low and mid band allow remote RET control from the radio over the RF jumper cable
  • One LB RET and one MB RET. Both mid band arrays are controlled by one RET to ensure same tilt level for best 4x4 MIMO performance
  • Use optional BSAMNT-SBS-2-2 for side-by-side mounting of two hex and/or ten port 55° antennas

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 395 mm | 15.551 in
Depth 228 mm | 8.976 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 25.3 kg | 55.777 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Logo Image

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 15.1 15.0 18.1 18.4 18.5
Beamwidth, Horizontal, degrees 58 54 56 55 52
Beamwidth, Vertical, degrees 12.6 11 5.7 5.3 5
Beam Tilt, degrees 0–14 0–14 0–7 0–7 0–7
USLS (First Lobe), dB 16 16 17 17 16
Front-to-Back Ratio at 180°, dB 26 28 32 30 31
Isolation, Cross Polarization, dB 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, typical, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200
Gain by all Beam Tilts, average, dBi 14.8 14.8 17.5 18.0 18.1
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.5 ±0.9 ±0.5 ±0.6
Beamwidth, Horizontal Tolerance, degrees ±2 ±1 ±4 ±4 ±5
Beamwidth, Vertical Tolerance, degrees ±0.8 ±0.7 ±0.5 ±0.5 ±0.5
USLS, beampeak to 20° above beampeak, dB 16 15 15 15 14
Front-to-Back Total Power at 180° ± 30°, dB 24 27 26 25 25
CPR at Boresight, dB 23 18 21 25 24

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.26 m² | 2.799 ft²
Effective Projective Area (EPA), lateral 0.23 m² | 2.476 ft²
Wind Loading @ Velocity, frontal 272.0 N @ 150 km/h (61.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 244.0 N @ 150 km/h (54.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 547.0 N @ 150 km/h (123.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 311.0 N @ 150 km/h (69.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 505 mm | 19.882 in
Depth, packed 386 mm | 15.197 in
Length, packed 1960 mm | 77.165 in
Weight, gross 39 kg | 85.980 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 395 mm | 15.551 in
Depth 228 mm | 8.976 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 25.3 kg | 55.777 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 15.1 15.0 18.1 18.4 18.5
Beamwidth, Horizontal, degrees 58 54 56 55 52
Beamwidth, Vertical, degrees 12.6 11 5.7 5.3 5
Beam Tilt, degrees 0–14 0–14 0–7 0–7 0–7
USLS (First Lobe), dB 16 16 17 17 16
Front-to-Back Ratio at 180°, dB 26 28 32 30 31
Isolation, Cross Polarization, dB 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, typical, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 250 250 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200
Gain by all Beam Tilts, average, dBi 14.8 14.8 17.5 18.0 18.1
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.5 ±0.9 ±0.5 ±0.6
Beamwidth, Horizontal Tolerance, degrees ±2 ±1 ±4 ±4 ±5
Beamwidth, Vertical Tolerance, degrees ±0.8 ±0.7 ±0.5 ±0.5 ±0.5
USLS, beampeak to 20° above beampeak, dB 16 15 15 15 14
Front-to-Back Total Power at 180° ± 30°, dB 24 27 26 25 25
CPR at Boresight, dB 23 18 21 25 24

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.26 m² | 2.799 ft²
Effective Projective Area (EPA), lateral 0.23 m² | 2.476 ft²
Wind Loading @ Velocity, frontal 272.0 N @ 150 km/h (61.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 244.0 N @ 150 km/h (54.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 547.0 N @ 150 km/h (123.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 311.0 N @ 150 km/h (69.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 505 mm | 19.882 in
Depth, packed 386 mm | 15.197 in
Length, packed 1960 mm | 77.165 in
Weight, gross 39 kg | 85.980 lb
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification