NHHS4-45B-R3B
14 Port Sector Antenna, 2x 698-896 MHz, 4x 1695-2360 MHz 45° HPBW, and 8x 3400-3550/3700-4000 MHz Beamformer, 3x RETs and 3x SBTs
Features and Benefits
- Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Separate RS-485 RET input/output for low and high band
- One LB RET, one MB RET and one HB RET. Both mid bands are controlled by one RET to ensure same tilt level for 4x Rx or 4x MIMO
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 32.6 kg | 71.871 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,040 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 3-6 | 7-14 | 7-14 |
Gain, dBi | 16.9 | 17.3 | 18.9 | 19.3 | 20.2 | 20.4 | 16.0 | 17.5 |
Beamwidth, Horizontal, degrees | 46 | 40 | 48 | 46 | 43 | 39 | 83 | 69 |
Beamwidth, Vertical, degrees | 12.3 | 10.9 | 5.7 | 5.3 | 5 | 4.7 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–14 | 2–14 | 0–8 | 0–8 | 0–8 | 0–8 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 16 | 17 | 18 | 19 | 21 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 33 | 34 | 34 | 37 | 36 | 36 | 29 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 16.6 | 17.1 | 18.6 | 19.1 | 19.7 | 20.0 | 15.3 | 16.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.5 | ±0.9 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±2 | ±2 | ±4 | ±3 | ±22 | ±26 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.7 | ±0.2 | ±0.1 | ±0.3 | ±0.1 | ±0.4 | ±0.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 28 | 28 | 28 | 28 | 22 | 23 |
CPR at Boresight, dB | 25 | 28 | 18 | 20 | 21 | 18 | 14 | 15 |
CPR at Sector, dB | 8 | 8 | ||||||
CPR at 10 dB Horizontal Beamwidth, dB | 14 | 11 | 6 | 8 | 8 | 8 |
Electrical Specifications, Broadcast 45
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Beamwidth, Vertical, degrees | 6.2 | 5.7 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||
USLS (First Lobe), dB | 16 | 18 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 17.1 | 18.5 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.2 | 5.7 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | ||||||
USLS (First Lobe), dB | 16 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Steered 0° Gain, dBi | 20.4 | 21.7 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 27 | 22 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 29 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | ||||||
Steered 0° USLS (First Lobe), dB | 17 | 18 | ||||||
Steered 30° Gain, dBi | 19.5 | 19.9 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | 30 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 19.3 | 20.2 | ||||||
Beamwidth, Horizontal, degrees | 35 | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 29 | ||||||
Horizontal Sidelobe, dB | 14 | 16 | ||||||
USLS (First Lobe), dB | 17 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 46.1 kg | 101.633 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 32.6 kg | 71.871 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,040 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 3-6 | 7-14 | 7-14 |
Gain, dBi | 16.9 | 17.3 | 18.9 | 19.3 | 20.2 | 20.4 | 16.0 | 17.5 |
Beamwidth, Horizontal, degrees | 46 | 40 | 48 | 46 | 43 | 39 | 83 | 69 |
Beamwidth, Vertical, degrees | 12.3 | 10.9 | 5.7 | 5.3 | 5 | 4.7 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–14 | 2–14 | 0–8 | 0–8 | 0–8 | 0–8 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 16 | 17 | 18 | 19 | 21 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 33 | 34 | 34 | 37 | 36 | 36 | 29 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 16.6 | 17.1 | 18.6 | 19.1 | 19.7 | 20.0 | 15.3 | 16.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.5 | ±0.9 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±2 | ±2 | ±4 | ±3 | ±22 | ±26 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.7 | ±0.2 | ±0.1 | ±0.3 | ±0.1 | ±0.4 | ±0.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 28 | 28 | 28 | 28 | 22 | 23 |
CPR at Boresight, dB | 25 | 28 | 18 | 20 | 21 | 18 | 14 | 15 |
CPR at Sector, dB | 8 | 8 | ||||||
CPR at 10 dB Horizontal Beamwidth, dB | 14 | 11 | 6 | 8 | 8 | 8 |
Electrical Specifications, Broadcast 45
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Beamwidth, Vertical, degrees | 6.2 | 5.7 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||
USLS (First Lobe), dB | 16 | 18 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 17.1 | 18.5 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.2 | 5.7 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | ||||||
USLS (First Lobe), dB | 16 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Steered 0° Gain, dBi | 20.4 | 21.7 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 27 | 22 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 29 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | ||||||
Steered 0° USLS (First Lobe), dB | 17 | 18 | ||||||
Steered 30° Gain, dBi | 19.5 | 19.9 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | 30 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 19.3 | 20.2 | ||||||
Beamwidth, Horizontal, degrees | 35 | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 29 | ||||||
Horizontal Sidelobe, dB | 14 | 16 | ||||||
USLS (First Lobe), dB | 17 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 46.1 kg | 101.633 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse