NHHS4-65A-R3B
14 Port Sector Antenna, 2x698-896 MHz, 4x1695-2200 MHz 65° HPBW, and 8x3700-4000 MHz Beamformer, 3XRET
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 1413 mm | 55.630 in |
Net Weight, antenna only | 23 kg | 50.706 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3700 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,040 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 7-14 |
Gain, dBi | 13.9 | 14.2 | 16.7 | 17.1 | 17.1 | 16.4 |
Beamwidth, Horizontal, degrees | 69 | 67 | 67 | 65 | 67 | 80 |
Beamwidth, Vertical, degrees | 16.9 | 15.1 | 6.6 | 6.1 | 5.8 | 5.7 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 20 | 20 | 15 | 16 | 17 | 13 |
Front-to-Back Ratio at 180°, dB | 39 | 35 | 32 | 40 | 37 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.5 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 13.7 | 13.9 | 16.3 | 16.7 | 16.8 | 15.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.3 | ±0.4 | ±1.1 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±2 | ±7 | ±5 | ±4 | ±22 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.3 | ±0.3 | ±0.3 | ±0.5 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 25 | 28 | 29 | 23 |
CPR at Boresight, dB | 23 | 23 | 21 | 23 | 23 | 14 |
CPR at Sector, dB | 12 | 7 | 11 | 12 | 9 | 4 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain, dBi | 16.9 | |||||
Beamwidth, Horizontal, degrees | 65 | |||||
Beamwidth, Vertical, degrees | 5.7 | |||||
Beamwidth, Vertical Tolerance, degrees | ±0.3 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | |||||
USLS (First Lobe), dB | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain, dBi | 20.7 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Steered 0° Gain, dBi | 20.7 | |||||
Steered 0° Gain Tolerance, dBi | ±0.6 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 22 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | |||||
Steered 0° Horizontal Sidelobe, dB | 13 | |||||
Steered 30° Gain, dBi | 19.7 | |||||
Steered 30° Gain Tolerance, dBi | ±0.8 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain, dBi | 19.1 | |||||
Beamwidth, Horizontal, degrees | 32 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | |||||
Horizontal Sidelobe, dB | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 224.0 N @ 150 km/h (50.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 474.0 N @ 150 km/h (106.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 237.0 N @ 150 km/h (53.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 448 mm | 17.638 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1557 mm | 61.299 in |
Weight, gross | 33.4 kg | 73.634 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 1413 mm | 55.630 in |
Net Weight, antenna only | 23 kg | 50.706 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3700 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,040 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 7-14 |
Gain, dBi | 13.9 | 14.2 | 16.7 | 17.1 | 17.1 | 16.4 |
Beamwidth, Horizontal, degrees | 69 | 67 | 67 | 65 | 67 | 80 |
Beamwidth, Vertical, degrees | 16.9 | 15.1 | 6.6 | 6.1 | 5.8 | 5.7 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 20 | 20 | 15 | 16 | 17 | 13 |
Front-to-Back Ratio at 180°, dB | 39 | 35 | 32 | 40 | 37 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.5 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 13.7 | 13.9 | 16.3 | 16.7 | 16.8 | 15.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.3 | ±0.4 | ±1.1 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±2 | ±7 | ±5 | ±4 | ±22 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.3 | ±0.3 | ±0.3 | ±0.5 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 25 | 28 | 29 | 23 |
CPR at Boresight, dB | 23 | 23 | 21 | 23 | 23 | 14 |
CPR at Sector, dB | 12 | 7 | 11 | 12 | 9 | 4 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain, dBi | 16.9 | |||||
Beamwidth, Horizontal, degrees | 65 | |||||
Beamwidth, Vertical, degrees | 5.7 | |||||
Beamwidth, Vertical Tolerance, degrees | ±0.3 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | |||||
USLS (First Lobe), dB | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain, dBi | 20.7 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Steered 0° Gain, dBi | 20.7 | |||||
Steered 0° Gain Tolerance, dBi | ±0.6 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 22 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | |||||
Steered 0° Horizontal Sidelobe, dB | 13 | |||||
Steered 30° Gain, dBi | 19.7 | |||||
Steered 30° Gain Tolerance, dBi | ±0.8 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3700–4000 |
Gain, dBi | 19.1 | |||||
Beamwidth, Horizontal, degrees | 32 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | |||||
Horizontal Sidelobe, dB | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 224.0 N @ 150 km/h (50.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 474.0 N @ 150 km/h (106.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 237.0 N @ 150 km/h (53.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 448 mm | 17.638 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1557 mm | 61.299 in |
Weight, gross | 33.4 kg | 73.634 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse