Warning Icon
This product was discontinued on: March 30, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

NHHSS-65A-R3B

10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4000 MHz, 65° HPBW, 3x RETs and 2x SBTs, active RET on C-Band, 1.4m Length

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Perfect antenna to add 3.5GHz CBRS to macro sites
  • Low band and mid band performance mirrors the performance of existing NHH hex port antennas
  • Interleaved dipole technology providing for attractive, low wind load mechanical package
  • Internal SBT on low and mid band allow remote RET control from the radio over the RF jumper cable
  • Both mid bands are controlled by the same RET to ensure same tilt level for 4x MIMO. The high band RET is controlled via the mid band RET bus

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1413 mm | 55.630 in
Net Weight, without mounting kit 19.5 kg | 42.990 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4000
Gain, dBi 13.8 13.9 16.2 16.7 16.9 16.9 16.7 16.7
Beamwidth, Horizontal, degrees 67 64 69 62 62 56 63 61
Beamwidth, Vertical, degrees 16.2 14.4 7 6.6 6.4 7.5 7 6.6
Beam Tilt, degrees 0–18 0–18 0–10 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 16 16 17 16 17 16 18 19
Front-to-Back Ratio at 180°, dB 29 27 30 28 27 31 32 29
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 300 300 300 100 100 100

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4000
Gain by all Beam Tilts, average, dBi 13.4 13.6 15.7 16.4 16.6 16.4 16.2 16.3
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.6 ±0.7 ±0.4 ±0.3 ±0.7 ±0.5 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±2.2 ±1.8 ±8.3 ±2.9 ±4.1 ±11.4 ±7.3 ±10.1
Beamwidth, Vertical Tolerance, degrees ±1.1 ±0.8 ±0.4 ±0.4 ±0.4 ±0.6 ±0.4 ±0.5
USLS, beampeak to 20° above beampeak, dB 15 16 16 14 14 14
Front-to-Back Total Power at 180° ± 30°, dB 23 24 23 24 23 24 24 23
CPR at Boresight, dB 25 18 16 19 18 16 17 14
CPR at Sector, dB 11 8 10 10 9 7 6 6

Mechanical Specifications

Wind Loading @ Velocity, frontal 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 441 mm | 17.362 in
Depth, packed 337 mm | 13.268 in
Length, packed 1558 mm | 61.339 in
Weight, gross 30.4 kg | 67.020 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1413 mm | 55.630 in
Net Weight, without mounting kit 19.5 kg | 42.990 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4000
Gain, dBi 13.8 13.9 16.2 16.7 16.9 16.9 16.7 16.7
Beamwidth, Horizontal, degrees 67 64 69 62 62 56 63 61
Beamwidth, Vertical, degrees 16.2 14.4 7 6.6 6.4 7.5 7 6.6
Beam Tilt, degrees 0–18 0–18 0–10 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 16 16 17 16 17 16 18 19
Front-to-Back Ratio at 180°, dB 29 27 30 28 27 31 32 29
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 300 300 300 100 100 100

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4000
Gain by all Beam Tilts, average, dBi 13.4 13.6 15.7 16.4 16.6 16.4 16.2 16.3
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.6 ±0.7 ±0.4 ±0.3 ±0.7 ±0.5 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±2.2 ±1.8 ±8.3 ±2.9 ±4.1 ±11.4 ±7.3 ±10.1
Beamwidth, Vertical Tolerance, degrees ±1.1 ±0.8 ±0.4 ±0.4 ±0.4 ±0.6 ±0.4 ±0.5
USLS, beampeak to 20° above beampeak, dB 15 16 16 14 14 14
Front-to-Back Total Power at 180° ± 30°, dB 23 24 23 24 23 24 24 23
CPR at Boresight, dB 25 18 16 19 18 16 17 14
CPR at Sector, dB 11 8 10 10 9 7 6 6

Mechanical Specifications

Wind Loading @ Velocity, frontal 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 441 mm | 17.362 in
Depth, packed 337 mm | 13.268 in
Length, packed 1558 mm | 61.339 in
Weight, gross 30.4 kg | 67.020 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification